IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6501 | Demoboard TIDA-00810

Low-Noise 350 mA, 410 kHz Transformer Driver

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 16 V
IC revision001

Description

The TIDA-00810 reference design accurately measures analog inputs performance and includes chip diagnostics to help identify power systems failures early by using a highly accuracy AC voltage and current measurement analog front end (AFE) and a four-channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC for measurement over wide dynamic range. The ADC is configured to measure 0-5 V unipolar. The inputs are scaled to ADC measurement range using a fixed gain amplifier with 2.5 V DC output level shift. The AFE can be used to measure output of a current transformer, potential divider with analog isolation and Rogowski active integrator. The AFE uses 10-Bit low resolution successive approximation register (SAR) ADC in parallel with a 24 bit ∑-∆ ADC for ADS131A04 diagnostics.

Features

Push-Pull Driver for Small TransformersSingle 3.3-V or 5-V SupplyHigh Primary-side Current Drive: 5-V Supply: 350 mA (Max)3.3-V Supply: 150 mA (Max)Remark: BOM and Schematics are added with EVM board.

Typical applications

  • Bay Control Unit
  • Merging Unit
  • Molded Case Circuit Breaker
  • Protection Relay

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.3 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.7 mm
MountTHT 
Pins10 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability