IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments PMP23061 | Demoboard PMP23061

Pre-regulated isolated driver bias supply reference design for traction-inverter applications

Overview

TopologyLLC Resonant Converter
Output 118 V
IC revisionB

Description

This pre-regulated isolated open-loop LLC transformer driver converter reference design provides four 18-V outputs up to a total of 6 W for traction-inverter applications. The LLC topology allows the transformer to have significant leakage inductance, but a much smaller primary-secondary capacitance, which significantly reduces common-mode current injection through the bias transformer. The boost pre-regulator is designed to provide 7.5 W to the LLC converter, which can support a maximum of 6-W output.

Features

  • Small open-loop solution size drives four outputs
  • Boost stage provides regulated input to LLC
  • Compact PCB size (83 mm x 81 mm)

Typical applications

  • Traction inverter-high voltage

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
VIN(V)
VOut1(V)
PO(W)
CWW 1(pF)
L(µH)
∫Udt(µVs)
fswitch(kHz)
n
Version
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Vertical Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeVertical Cable Entry 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Input Voltage 7.5
Output Voltage 113 V
Total Output Power4.55 W
Interwinding Capacitance0.68 pF
Inductance16.5 µH
Voltage-µSecond36 µVs
Switching Frequency 500
Turns Ratio1:1.67 
VersionLLC 
IC ReferenceUCC25800 
–Check availability