IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments PGA301 | Demoboard TIDA-00793

Automotive Resistive Bridge Pressure Sensor Reference Design

Overview

TopologyOther Topology
Input voltage5-20 V
Output 120 V
IC revisionA

Description

The TIDA-00793 reference design provides a simple, robust, and accurate sensor signal conditioning solution using the PGA301-Q1 for resistive bridge type pressure sensors. The protection strategies implemented in this design protect the pressure sensor against wiring harness faults, EMI, and automotive electrical transients. Theory, operation, and challenges involved in the design are systematically explained in the design guide.

Features

  • Accuracy of 0.17% Over Temperature(–40°C to 125°C)
  • Second Order Temperature and LinearityCompensation Algorithm
  • Form Factor Design of 23 × 23 mm
  • Protection Against Harness Faults (Overvoltageand Reverse Polarity Protection), Broken WireDetection
  • Meets ISO 7637-3 Requirements for TransientPulses
  • Tested for Bulk Current Injection (BCI)ISO 11452-4

Typical applications

  • Pedal Force
  • Engine Oil Pressure
  • In-Cylinder Pressure
  • Occupant Weight
  • HVAC Compressor Pressure
  • Manifold Absolute Pressure
  • Transmission Oil Pressure
  • EGR Pressure

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, THT
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, 4, THT
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
MountTHT 
Length10.16 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, SMT
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
MountSMT 
Length1.6 mm
Height0.8 mm
Rated Current0.2 A
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability