IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments PLC010935BP | Demoboard PLC010935BP

PLC010935BP BoosterPack™ plug-in module for solar power line communication reference design

Overview

TopologyBuck-Boost Converter
Input voltage13.5-50 V
Switching frequency125-5000 kHz
Output 112 V / 500 A
IC revisionC

Description

The PLC010935BP booster pack™ plug-in module is the orderable version of the TIDA-010935 reference design. This booster pack plug-in module pairs with the MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU to enable powerline communication (PLC) using the UART to PLC THVD8000 and the THS6222 line driver. Explore the benefits of the THS6222 device distortion performance and output drive, the THVD8000 on/off keying modulation, and the Arm Cortex-M0+ MCU hardware and software capabilities to enable PLC for a range of applications.

Features

  • OOK modulation with four selectable modulating frequencies: 125kHz, 500kHz, 2MHz, 5MHz
  • Built-in current limit protection, and reverse polarity protection using TI eFuse
  • Space reduction trough the usage of the same communication line for both receiving and transmitting
  • BoosterPack plug-in module design compatible with multiple microcontroller famlies including Arm Cortex-M0+ MCU and C2000 real-time MCU

Typical applications

  • Micro inverter, String inverter, Solar power optimizer, Central inverter

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
IRP,40K(A)
RDC max.(mΩ)
Version
ISAT,10%(A)
ISAT,30%(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
MountSMT 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
MountSMT 
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size1050 
Operating Temperature -40 °C up to +150 °C
–
–
–
–
Length10 mm
Width10 mm
Height5 mm
–
–
Inductance150 µH
Rated Current1.2 A
Saturation Current1.4 A
–
Self Resonant Frequency4.9 MHz
–
DC Resistance300 mΩ
VersionPerformance 
–
–
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length4.45 mm
Width4.06 mm
Height1.8 mm
–
–
Inductance10 µH
–
–
–
Self Resonant Frequency23 MHz
Performance Rated Current1.95 A
DC Resistance243 mΩ
–
Saturation Current @ 10%1.5 A
Saturation Current @ 30%3.15 A
MountSMT 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance3.3 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length2 mm
Width1.25 mm
Height0.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size2512 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length2.5 mm
Width2 mm
Height1.2 mm
–
–
Inductance47 µH
Rated Current0.33 A
Saturation Current0.35 A
DC Resistance1650 mΩ
Self Resonant Frequency12 MHz
–
–
–
–
–
MountSMT 
–Check availability