IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments PGA460 | Demoboard PGA460PSM-EVM

Ultrasonic signal processor and transducer driver

Overview

TopologyBuck Converter
Switching frequency200-2200 kHz
IC revision2.00

Description

The PGA460 device is a highly-integrated system on-chip ultrasonic transducer driver and signal conditioner with an advanced DSP core. The device has a complimentary low-side driver pair that can drive a transducer either in a transformer based topology using a step-up transformer or in a direct-drive topology using external high-side FETs. The device can receive and condition the reflected echo signal for reliable object detection. This feature is accomplished using an analog front-end (AFE) consisting of a low-noise amplifier followed by a programmable time-varying gain stage feeding into an ADC. The digitized signal is processed in the DSP core for both near-field and far-field object detection using time-varying thresholds.The main communication with an external controller is achieved by either a time-command interface (TCI) or a one-wire USART asynchronous interface on the IO pin, or a CMOS-level USART interface on the RXD and TXD pins. The PGA460 can be put in ultra-low quiescent current low-power mode to reduce power consumption when not in use and can be woken up by commands on the communication interfaces.The PGA460 also includes on-chip system diagnostics which monitor transducer voltage during burst, frequency and decay time of transducer to provide information about the integrity of the excitation as well as supply-side and transceiver-side diagnostics for overvoltage, undervoltage, overcurrent and short-circuit scenarios.

Features

Fully Integrated Solution for Ultrasonic SensingComplimentary Low-Side Drivers With Configurable Current Limit Supporting Both Transformer Based and Direct Drive Topology for Transducer ExcitationSingle Transducer for Both Burst/Listen or a Transducer Pair, One for Burst and the Other for Listen OperationLow-Noise Receiver With Programmable 6-Point Time-Varying Gain (32 to 90 dB) With DSP (BPF, Demodulation) for Echo Envelope DetectionTwo Presets of 12-Point Time-Varying Threshold for Object DetectionTimers to Measure Multiple Echo Distance and DurationIntegrated Temperature SensorRecord Time for Object Detection up to 11 m128 Bytes of RAM for Echo Recording42 Bytes of User EEPROM to Store Configuration for Fast InitializationOne-Wire High-Voltage Time-Command Interface or USART Asynchronous InterfaceCMOS Level USART InterfaceSensor Diagnostics (Decay Frequency and Time, Excitation Voltage), Supply, and Transceiver Diagnostics

Typical applications

  • Automotive 12V Systems, Cockpit safety systems, Advanced Driver Assist Systems (ADAS)
  • Infotainment/Multimedia Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750317161
SPECTransformer
Availability
–
Downloads4 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–Check availability