IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments PMP23227 | Demoboard PMP23227

Power delivery reference design for AMD Versal™ Edge AI series

Overview

TopologyBuck Converter
Input voltage9-18 V
Output 11.5 V / 3 A
Output 21.5 V / 0.05 A
Output 30.8 V / 39 A
Output 40.88 V / 0.7 A
Output 51.2 V / 1.3 A
Output 61.5 V / 1.1 A
IC revision1

Description

This reference design demonstrates how the required power rails for the VE2302 device can be powered by TI's regulator ICs. AMD’s Minimum Rails power consolidation of supplies. See AMD’s Power Design Manager (PDM) tool, for all available power consolidation options. Use PDM when estimating power for any application. This reference design uses example power estimations. The design can also be used as a foundation for designing the power tree for other devices of the AI Edge series. The original power source for this system is typically between 8VIN to 18VIN and capable of delivering about 50W of power.

Features

  • An optional front-end protection (FEP) sub-circuit,controlled by the LM74910-Q1 integrated circuit(IC), that acts as a programmable electronic safetyswitch with numerous safety features.
  • A LM25148-Q1 buck converter, referred to as the 5V pre-regulator, that accepts the wide input voltage, and generates a well-regulated 5V voltage level. This 5V rail, in turn, supplies the main point-of-load (POL) converters, which regulate the various voltages needed to supply the VE2302 device.
  • Two TPS62876-Q1 regulator ICs are used to implement a dual-phase, interleaved converter that powers the main digital core rail.
  • A LP87694-Q1 Power Management IC (PMIC) and TPS746-Q1 Low Dropout (LDO) linear regulator are used for the remaining rails.

Typical applications

  • Short and medium range radar - 76 to 81GHz with RFCMOS, Radar ECU, Mechanically scanning LIDAR, Long range radar - 76 to 81GHz with RFCMOS
  • ADAS domain controller, Drive assist ECU, Autonomous driving controller, Automotive camera, Driver monitoring, Front camera, Mirror replacement, camera mirror system, Surround view system ECU, In-cabin monitoring - radar, Imaging radar

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Pins
Color
Gender
IR(A)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
ColorBlack 
GenderJumper 
Rated Current3 A
PackagingBag 
Check availability