Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12241-12270 of 14698 reference designs
Filter values
Texas Instruments LMG3522 | Demoboard PMP23069
Power Factor Correction
|
V
in
85-265 V
|
Outputs
5 V / 0.4 A, 380 V / 4.74 A, 380 V / 9.47 A
Texas Instruments LMG3522 | Demoboard PMP41139, Rev. 00
Buck Converter
|
V
in
800 V
|
Output
14 V
Texas Instruments LMG3522R030 | Demoboard TIDA-010957
Boost Converter
|
V
in
1.8-5.5 V
|
Output
28 V / 0.98 A
Texas Instruments LMG3522R030 | Demoboard PMP41078, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
200-450 V
|
Output
16 V / 250 A
Texas Instruments LMG3522R030 | Demoboard LMG3522EVM-042, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
650 V
|
fsw
2200 kHz
Texas Instruments LMG3522R050 | Demoboard TIDA-010933, Rev. DECEMBER 2023
Positive to Negative Converter
|
V
in
30-60 V
Texas Instruments LMG3525R030 | Demoboard LMG3525EVM-042, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
650 V
|
fsw
2200 kHz
Texas Instruments LMG352xR030, Rev. 1
Push-Pull Converter symmetrical isolated
Texas Instruments LMG3622 | Demoboard TIDA-050074, Rev. A
Power Factor Correction
|
V
in
90-265 V
|
Outputs
20 V / 5 A, 9 V / 3 A, 15 V / 5 A, 5 V / 3 A, 28 V / 5 A
Texas Instruments LMG3622 | Demoboard LMG3622EVM-082, Rev. A
Flyback Converter
|
V
in
90-265 V
|
fsw
180 kHz
|
Outputs
15 V / 3 A, 20 V / 3.25 A, 9 V / 3 A, 5 V / 3 A
Texas Instruments LMG3624 | Demoboard LMG3624EVM-081, Rev. A
Flyback Converter
|
V
in
90-265 V
|
Outputs
9 V / 3 A, 20 V / 3.25 A, 15 V / 3 A, 5 V / 3 A
Texas Instruments LMG3626 | Demoboard LMG3626EVM-074, Rev. A
Flyback Converter
|
V
in
90-265 V
|
fsw
180 kHz
|
Outputs
20 V / 3.25 A, 5 V / 3 A, 15 V / 3 A, 9 V / 3 A
Texas Instruments LMG3650 | Demoboard LMG3650EVM-114, Rev. A
Push-Pull Converter symmetrical isolated
Texas Instruments LMG5200 | Demoboard BOOSTXL-3PhGaNInv, Rev. 001
Buck Converter
|
V
in
48 V
|
Output
5 V / 10 A
Texas Instruments LMG5200 | Demoboard LMG5200POLEVM-10, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
10-60 V
|
Output
5 V / 10 A
Texas Instruments LMG5200 | Demoboard LMG5200POLEVM-10, Rev. A
Other Topology
Texas Instruments LMG5200 | Demoboard PMP4486, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
36-60 V
|
Output
1.2 V / 40 A
Texas Instruments LMG5200, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
36-60 V
|
Output
1 V / 40 A
Texas Instruments LMG5200 | Demoboard TIDA-00909, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
12-60 V
|
fsw
40-100 kHz
|
Output
7 A
Texas Instruments LMG5200 | Demoboard PMP4497, Rev. A
Power Factor Correction
|
V
in
36-60 V
|
fsw
400-1000 kHz
|
Output
1.2 V / 40 A
Texas Instruments LMG5200 | Demoboard PMP22089, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
24-32 V
|
Output
1 V / 40 A
Texas Instruments LMG5200 | Demoboard TIDA-00913, Rev. E1
Positive to Negative Converter
|
V
in
12-60 V
|
fsw
100 kHz
|
Output
3.3 V / 7 A
Texas Instruments LMG708B0 | Demoboard LMG708B0-EVM2PH
Buck Converter
|
V
in
24-65 V
|
Output
12 V / 40 A
Texas Instruments LMG708B0-EVM12V | Demoboard LMG708B0-EVM12V
Buck Converter
|
V
in
24-72 V
|
fsw
320-480 kHz
|
Output
12.1 V / 20 A
Texas Instruments LMH2832EVM-50 | Demoboard LMH2832EVM-50, Rev. A
Other Topology
Texas Instruments LMH32404RHF | Demoboard LMH32404RHFEVM
Other Topology
|
V
in
3-3.65 V
Texas Instruments LMH5401IRMSR | Demoboard TIDA-010122, Rev. E3
Other Topology
Texas Instruments LMH6401IRMZR | Demoboard TIDA-01028, Rev. E3
Other Topology
Texas Instruments LMH6611MK | Demoboard PMICLOADBOARDEVM
RF signals / communications
Texas Instruments LMH9126 | Demoboard AFE79-LMH9-EVM, Rev. A
DAC
previous
1
...
407
408
409
410
411
...
490
next
Cart
Your cart is empty.
Get samples and quotes