IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG3522R030 | Demoboard PMP41078

High-voltage to low-voltage DC-DC converter reference design with GaN HEMT

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage200-450 V
Output 116 V / 250 A
IC revision1

Description

This reference design describes a 3.5kW highvoltage to low-voltage DC-DC converter with 650V Gallium nitride (GaN) high-electron mobility transistors (HEMT). Using LMG3522R030 as primary switches makes the converter work at a high switching frequency. In this design, the converter uses a smaller size transformer. To ease the thermal performance of active clamping metal-oxide semiconductor fieldeffect transistors (MOSFETs), the converter uses twochannel active clamping circuits.

Features

  • GaN based phase-shifted full-bridge (PSFB) using LMG3522 and controlled using C29 microcontroller unit (MCU)
  • 200kHz switching frequency, magnetic size is 35% less than 100kHz
  • 95.48% at 200kHz, 400V Vin, 13.5V Vout, about 1kW
  • Dual active clamping circuits for high-frequency scenario and low synchronous rectifier (SR) MOSFET voltage stress
  • Light load efficiency optimization promotes maximum 5% efficiency

Typical applications

  • Automotive DCDC converter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
VT(V (AC))
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC typ.(mΩ)
RDC max.(mΩ)
Mount
VIN
VOut1(V (DC))
IOut1(mA)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
–
Performance Rated Current9.2 A
Saturation Current @ 10%3.5 A
Saturation Current @ 30%7.5 A
DC Resistance11.3 mΩ
Self Resonant Frequency108 MHz
MaterialSuperflux 
Packaging Unit1500 
–
DC Resistance12.43 mΩ
MountSMT 
–
–
–
–
–
–
–
Length5.5 mm
Width5.3 mm
Height4 mm
–Check availability
SPECWE-XHMI SMT Power Inductor, 4.7 µH, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
–
Performance Rated Current9.6 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%13 A
DC Resistance13 mΩ
Self Resonant Frequency28 MHz
–
Packaging Unit700 
DC Resistance13 mΩ
DC Resistance14.3 mΩ
MountSMT 
–
–
–
–
–
–
–
Length6.65 mm
Width6.45 mm
Height6.1 mm
–Check availability
SPECWE-PPTI Push-Pull Transformers, 100 µH, 2500 V (AC)
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Insulation Test Voltage2500 V (AC)
–
–
–
–
–
–
–
–
–
MountSMT 
Input Voltage 12 V (DC)
Output Voltage 112 V (DC)
Output Current 1500 mA
Type of InsulationFunctional 
Switching Frequency 400 - 600
Voltage-µSecond18 Vµs
Turns Ratio1:1.14 
Length8.5 mm
Width13.12 mm
Height5.5 mm
–Check availability
SPECWE-PPTI Push-Pull Transformers, 475 µH, 2500 V (AC)
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance475 µH
Insulation Test Voltage2500 V (AC)
–
–
–
–
–
–
–
–
–
MountSMT 
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 1600 mA
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Length6.73 mm
Width10.2 mm
Height4.19 mm
–Check availability