IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG3650 | Demoboard LMG3650EVM-114

LMG3650R035 daughtercard

Overview

TopologyPush-Pull Converter symmetrical isolated
IC revisionA

Description

LMG3650R035 evalation module (EVM) configures two LMG3650R035 GaN FETs in a half bridge with overtemperature protection, cycle-by-cycle over current protection, latched short circuit de-sat protection function and all the necessary auxiliary peripheral circuitry to test isolated bias supply or bootstrap supply. This EVM is designed to work in conjunction with larger systems.

Features

Input voltage operates up to 650VSimple open loop design to evaluate performance of LMG3650R035Cycle-by-cycle over current protection and short circuit de-sat protection with fault reportingOvertemperature protection with fault reportingConvenient probe points for logic and power stage measurements optimized for tip and barrel measurements

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 4.5 - 5.5 V (DC), 5 V

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationFunctional 
Switching Frequency 400 - 700
Voltage-µSecond8.6 Vµs
Turns Ratio1:1.1 
Inductance72 µH
Insulation Test Voltage2500 V (AC)
Length8.3 mm
Width12.6 mm
Height4.1 mm
MountSMT 
–Check availability