IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG3522R030 | Demoboard TIDA-010957

15kW, bidirectional, three-phase plus neutral flying capacitor based on GaN reference design

Overview

TopologyBoost Converter
Input voltage1.8-5.5 V
Output 128 V / 0.98 A

Description

This reference design provides a design template for implementing a three-level, three-phase plus neutral, Gallium Nitride (GaN) based flying capacitor power stage. The use of fast switching power devices allows switching at an equivalent frequency of 125kHz, reducing the size of magnetics for the filter and increasing the power density of the power stage. The multilevel topology allows the use of 650V rated power devices at higher DC bus voltages of up to 900V. The lower switching voltage stress across the transistors reduces the switching losses, resulting in an efficiency of 98.9% at full power.

Features

  • Power stage for three-phase plus neutral bidirectional DC/AC converter
  • 650V rated switches in 900V system (due to three levels)
  • High switching frequency of 125kHz and high efficiency design (98.9%)
  • 21ARMS per phase when adopting LMG3522R030
  • 36ARMS per phase when adopting LMG3670R010
  • Control scheme for managing three-phase current imbalance

Typical applications

  • Central inverter, DC fast charging station, String Inverter, Onboard charger

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Ø f(mm)
Ø ID(mm)
Ø OD(mm)
Color
Qty.
Pins
Gender
Type
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance15 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Packaging Unit10000 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Packaging Unit10000 
–
–
–
–
–Check availability
SPECWR-DSUB Cable, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DSUB Cable
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +105 °C
–
Insulation Resistance5000 MΩ
–
Length30.8 mm
–
–
–
PackagingTray 
–
Rated Current3 A
–
–
–
–
–
–
ColorBlack 
–
Pins9 
GenderFemale 
TypeCrimp Housing 
Working Voltage125 V (AC)
–Check availability
SPECWA-SMST SMT Steel Spacer with through hole Ø 3.3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length2.5 mm
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Hole Diameter3.3 mm
Inner Diameter4.2 mm
Outer Diameter6 mm
–
Packaging Unit950 
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size2010 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length2 mm
Width1.6 mm
Height1 mm
–
–
Inductance10 µH
Rated Current0.5 A
Saturation Current0.6 A
DC Resistance860 mΩ
Self Resonant Frequency39 MHz
–
–
–
–
Packaging Unit2000 
–
–
–
–
–Check availability