IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG3525R030 | Demoboard LMG3525EVM-042

650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage650 V
Switching frequency2200 kHz
IC revisionA

Description

The LMG3522R030 GaN FET with integrated driver and protections is targeting switch-mode power converters and enables designers to achieve new levels of power density and efficiency.The LMG3522R030 integrates a silicon driver that enables switching speed up to 150 V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI’s low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 20 V/ns to 150 V/ns, which can be used to actively control EMI and optimize switching performance. Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overtemperature, overcurrent, and UVLO monitoring.

Features

  • 650-V GaN-on-Si FET with integrated gate driver
  • Integrated high precision gate bias voltage
  • 200-V/ns FET hold-off
  • 2-MHz switching frequency
  • 20-V/ns to 150-V/ns slew rate for optimization of switching performance and EMI mitigation
  • Operates from 7.5-V to 18-V supply
  • Robust protection
  • Cycle-by-cycle overcurrent and latched shortcircuit protection with < 100-ns response
  • Withstands 720-V surge while hard-switching
  • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
  • Digital temperature PWM output
  • Top-side cooled 12-mm × 12-mm VQFN package separates electrical and thermal paths for lowest power loop inductance

Typical applications

  • Merchant telecom rectifiers, Merchant network & server PSU
  • Switch-mode power converters, Uninterruptable power supplies
  • Solar inverters and industrial motor drives

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 4.5 - 5.5 V (DC), 5 V

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationFunctional 
Switching Frequency 400 - 700
Voltage-µSecond8.6 Vµs
Turns Ratio1:1.1 
Inductance72 µH
Insulation Test Voltage2500 V (AC)
Length8.3 mm
Width12.6 mm
Height4.1 mm
MountSMT 
–Check availability