IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMH32404RHF | Demoboard LMH32404RHFEVM

250-MHz, quad-channel, differential output transimpedance amplifier evaluation module

Overview

TopologyOther Topology
Input voltage3-3.65 V

Description

The LMH32404RHFEVM is an evaluation module (EVM) for the LMH32404RHF differential output transimpedance amplifier. The EVM features a transformer to convert the output to a 50-Ω single-ended connection for easy measurement with standard test equipment, and the option to convert to fully-differential DC coupled signals. The input is 50-Ω matched and configured by default to receive a voltage input that is converted to a current through a 2-kΩ resistor, but can be reconfigured to receive a true current input with optional photodiode bias connections on the back of the board. The EVM also includes easy-to-use jumpers to control the device gain, input bias current cancellation and shutdown functions.

Features

  • Configured for single-ended voltage input and output with 50-Ω matched SMA connections
  • Optional DC-coupled differential output configuration
  • Jumpers included for easy control of channel mode, bias current cancellation, and whole chip power-down
  • Designed for single 3.3-V supply operation
  • Layout optimized for high bandwidth devices

Typical applications

  • Mechanically scanning LIDAR, Solid-state scanning LIDAR, Laser distance meter, Safety area scanner

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M2.5, 7 mm, M2.5
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7 mm
Inner ThreadM2.5 
Outer Diameter5.1 mm
Inner Diameter3.5 mm
PackagingTape and Reel 
Packaging Unit450 
–Check availability