IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMH5401IRMSR | Demoboard TIDA-010122

8-GHz, Low-Noise, Low-Power, Fully-Differential Amplifier

Overview

TopologyOther Topology
IC revisionE3

Description

This reference design provides the solution for synchronization design challenges associated with emerging 5G adapted applications like massive multiple input multiple output (mMIMO), phase array RADAR and communication payload. The typical RF front end contains antenna, low noise amplifier (LNA), mixer , local oscillator (LO) in analog domain and analog to digital converter, numerical controlled oscillator (NCO) and digital down converter (DDC) in digital domain. To achieve overall system synchronization these digital blocks need to be synchronize with system clock. This reference design uses ADC12DJ3200 data converter, achieve less than 5-ps channel-to-channel skew across multiple receiver with deterministic latency by synchronizing on chip NCO with SYNC~ and uses noiseless aperture delay adjustment (tAD Adjust) feature to further reduce skew. This design also provides a very low phase noise clocking solution based the LMX2594 wide band PLL and the LMK04828 synthesizer and jitter cleaner.

Features

  • Gain Bandwidth Product (GBP): 8 GHz
  • Excellent Linearity Performance: DC to 2 GHz, G = 12 dB
  • Slew Rate: 17,500 V/μs
  • Low HD2, HD3 Distortion (1 VPP, 200 Ω, DE-DE, G = 12 dB):– 100 MHz: HD2 at –104 dBc, HD3 at –96 dBc– 200 MHz: HD2 at –95 dBc, HD3 at –92 dBc– 500 MHz: HD2 at –80 dBc, HD3 at –77 dBc– 1 GHz: HD2 at –64 dBc, HD3 at –58 dBc
  • Low IMD2, IMD3 Distortion (2 VPP, 200 Ω, DE-DE, G = 12 dB):– 200 MHz: IMD2 at –96 dBc, IMD3 at –95 dBc– 500 MHz: IMD2 at –80 dBc, IMD3 at –83 dBc– 1 GHz: IMD2 at –70 dBc, IMD3 at –63 dBc
  • Input Voltage Noise: 1.25 nV/√Hz
  • Input Current Noise: 3.5 pA/√Hz
  • Supports Single- and Dual-Supply Operation
  • Power Consumption: 55 mA
  • Power-Down Feature

Typical applications

  • GSPS ADC Drivers / ADC Drivers for High-Speed Data Acquisition / ADC Drivers for 1-GBPS Ethernet over Microwave / DAC Buffers
  • IF, RF, and Baseband Gain Blocks / SAW Filter Buffers and Drivers / Balun Replacement DC to 2 GHz

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability