IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMH6611MK | Demoboard PMICLOADBOARDEVM

Electric load board for Texas Instruments PMIC transient measurements

Overview

TopologyRF signals / communications

Description

PMICLOADBOARDEVM is a load transient board for evaluating the load transient performance of Texas Instruments power management ICs. Load current can be drawn from two individual channels with separate control signals or the channels can be combined to a parallel channel which is controlled with one control signal.The device supports LP8756, LP8757, LP8770 and TPS6594 evaluation modules. Support is not limited to only previously mentioned devices as any evaluation module with an appropriate load module connector can operate with PMICLOADBOARDEVM.

Features

  • Down to 80ns rise and fall times for load transient possible
  • Supports multiple different device families
  • Two load channels and versatile configurability
  • Comprehensive thermal protections including:
  • Heatsink
  • High temperature indicator
  • Optional fan connector
  • Automatic thermal shutdown

Typical applications

  • 1080i and 720p Analog Video Amplifier, STB, TV Video Amplifier, Video Switching and Muxing
  • ADC Driver, DAC Buffer, Active Filters, High Speed Densor Amplifier, Current Sense Amplifier

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability