IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG5200 | Demoboard LMG5200POLEVM-10

Using the LMG5200: GaN Half-Bridge Power Stage EVM

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage10-60 V
Output 15 V / 10 A
IC revisionA

Description

The LMG5200 evaluation module is a small, easy-to-use power stage with an external PWM signal. Theboard can be configured as a buck converter, boost converter or other converter topology using a halfbridge. Because this is an open loop board with an external PWM signal, do not use it to evaluatetransient response. It can be used to evaluate the performance of the LMG5200 as a hard-switchedconverter to sample measurements such as efficiency, switching speed and dv/dt. The EVM features aLMG5200 half-bridge power module with two 18-mΩ GaN FETs and a half-bridge driver. The module candeliver up to 10 A of current if the application includes adequate thermal management (monitor casetemperature and ensure adequate airflow is present if required). The thermal management considerationsinclude forced air, heat sink and lower operating frequency in order to minimize the power dissipation inthe module.

Features

LMG5200EVM-01A features include:

  • Input voltage operates up to 80 V DC
  • Integrated 80-V, 18-mΩ GaN FET with driver
  • Single-input, on-board for PWM signal with 8 ns dead time
  • Configurable on-board dead-time adjustment by simple resistance change
  • On-board LDO for generating 5-V VCC supply from a poorly regulated supply between 5.5 V and 6.5 V
  • Kelvin sense capability for efficiency measurements for input and output voltage

Typical applications

  • • Telecom and Datacom applications processor supply
  • Processor supply for computing environments with a 48-V bus
  • • Industrial and aerospace FPGA and ASIC applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance250 nH
Rated Inductance246 nH
Rated Current25 A
Saturation Current @ 10%41.6 A
Saturation Current @ 30%46.5 A
DC Resistance0.37 mΩ
Self Resonant Frequency40 MHz
MaterialMnZn 
Check availability