IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG3522 | Demoboard PMP23069

3.6-kW single-phase totem-pole bridgeless PFC reference design with a > 180-W/in³ power density

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Output 15 V / 0.4 A
Output 2380 V / 4.74 A
Output 3380 V / 9.47 A

Description

This reference design is a GaN-based 3.6-kW single-phase continuous conduction mode (CCM) totem-pole power factor correction (PFC) converter targeting maximum power density. The power stage is followed by a baby boost converter, which helps to greatly reduce the size of the bulk capacitor. The LMG3522 top-side cooled GaN with integrated driver and protection enables higher efficiency and reduces power supply size and complexity. The F28004x or F28002x C2000 controller is used for all the advanced controls, including fast relay control, baby boost operation during AC drop-out event, reverse current flow protection and communication between PFC and house keeping controller. The PFC operates at a switching frequency of 65 kHz and achieves peak efficiency of 98.7%.

Features

  • 180W/in³ power density in an x-y dimension of less than 68-mm x 121-mm space and maximum height of 32 mm

  • Peak efficiency of 98.7%
  • Semiconductor relay increases power density and reliability
  • GaN optimized with driver integratio

Typical applications

  • Digital controlled industrial AC/DC, Network PSU with 48V output, Server PSU with 12V output & digital control (>1kW), Single digital controller with primary side control

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 2.2 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance2.2 µF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
Length26 mm
Width15 mm
Height25 mm
PackagingCarton 
Capacitance±10% 
SizePitch 22.5 mm 
Operating Temperature -40 °C up to +105 °C
MountBoxed THT 
Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 1.5 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance1.5 µF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise140 V/µs
Dissipation Factor0.1 %
Insulation Resistance6.67 GΩ
Pitch22.5 mm
Length26 mm
Width10 mm
Height21 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 22.5 mm 
Operating Temperature -40 °C up to +105 °C
MountBoxed THT 
Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length3 mm
Width3 mm
Height2 mm
Size3020 
Operating Temperature -40 °C up to +125 °C
Inductance2.2 µH
Performance Rated Current3.6 A
Saturation Current @ 30%5.55 A
DC Resistance67 mΩ
Self Resonant Frequency42 MHz
Operating Voltage80 V
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, 1 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Rated Voltage16 V (AC)
Insulation Resistance0.1 GΩ
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.73 mm
Width10.2 mm
Height4.19 mm
PackagingTape and Reel 
Size1006 
Operating Temperature -40 °C up to +125 °C
Inductance475 µH
MountSMT 
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Insulation Test Voltage2500 V (AC)
Check availability