IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments LMH9126 | Demoboard AFE79-LMH9-EVM

2.3-2.9 GHz differential to single-ended low-power amplifier with Integrated balun

Overview

TopologyDAC
IC revisionA

Description

The AFE79-LMH9-EVM evaluation module (EVM) is a board for evaluating the performance of the AFE79xx family of integrated RF sampling transceivers interfaced with the LMH9xxx family of active baluns. The AFE79-LMH9-EVM showcases the AFE7920, LMH9126, LMH9226, LMH9135, and LMH9235. The device is well suited to support the requirements of next generation 5G massive MIMO active antenna systems while interfacing output of a transceiver and driving power amplifier (PA) input. By default, the board is setup for 100-Ω differential input matching and 50-Ω single-ended output matching for easy interface with 50-Ω test equipment. The EVM is ready to connect to +3.3-V power supply, signal source and test instruments through the use of onboard connectors.

Features

Operates on single +3.3-V supplyDesigned for differential 100-Ω input matching and single-ended 50-Ω output matching interfaceSimple interface to the inputs and output through on-board SMA connectorsPower down option available on board using jumper connector

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 6.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.15 A
Saturation Current @ 30%6.5 A
DC Resistance26 mΩ
Self Resonant Frequency67 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
DC Resistance32 mΩ
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 7.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current7.1 A
Saturation Current @ 30%9.2 A
DC Resistance22 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
DC Resistance26 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz60 Ω
Maximum Impedance90 Ω
Maximum Impedance500 MHz 
Rated Current 23000 mA
DC Resistance25 mΩ
TypeHigh Current 
–Check availability