IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG5200 | Demoboard BOOSTXL-3PhGaNInv

80V GaN Half Bridge Power Stage

Overview

TopologyBuck Converter
Input voltage48 V
Output 15 V / 10 A
IC revision001

Description

The LMG5200 device, an 80-V, 10-A driver plus GaN half-bridge power stage, provides an integrated power stage solution using enhancement-mode Gallium Nitride (GaN) FETs. The device consists of two 80-V GaN FETs driven by one high-frequency GaN FET driver in a half-bridge configuration.GaN FETs provide significant advantages for power conversion as they have near zero reverse recovery and very small input capacitance CISS. All the devices are mounted on a completely bond-wire free package platform with minimized package parasitic elements. The LMG5200 device is available in a 6 mm × 8 mm × 2 mm lead-free package and can be easily mounted on PCBs.The TTL logic compatible inputs can withstand input voltages up to 12 V regardless of the VCC voltage. The proprietary bootstrap voltage clamping technique ensures the gate voltages of the enhancement mode GaN FETs are within a safe operating range. The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. It is an ideal solution for applications requiring high-frequency, high-efficiency operation in a small form factor. When used with the TPS53632G controller, the LMG5200 enables direct conversion from 48-V to point-of-load voltages (0.5-1.5 V).

Features

  • Integrated 15-mΩ GaN FETs and Driver
  • 80-V Continuous, 100-V Pulsed Voltage Rating
  • Package Optimized for Easy PCB Layout, Eliminating Need for Underfill, Creepage, and Clearance Requirements
  • Very Low Common Source Inductance to Ensure High Slew Rate Switching Without Causing Excessive Ringing in Hard-Switched Topologies
  • Ideal for Isolated and Non-Isolated Applications
  • Gate Driver Capable of Up to 10 MHz Switching
  • Internal Bootstrap Supply Voltage Clamping to Prevent GaN FET Overdrive
  • Supply Rail Undervoltage Lockout Protection
  • Excellent Propagation Delay (29.5 ns Typical) and Matching (2 ns Typical)
  • Low Power Consumption

Typical applications

  • Servo drives and motion control / Computer numerical control (CNC) drives / Manufacturing robots / Service robots

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
fres(MHz)
Size
Version
Pins
Color
Gender
IR(mA)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
Size0603 
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0402 
VersionSMT 
–
–
–
Rated Current200 mA
–
Impedance @ 100 MHz300 Ω
Maximum Impedance400 Ω
Maximum Impedance380 MHz 
Rated Current 2700 mA
DC Resistance0.8 Ω
TypeWide Band 
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance100 µH
Saturation Current @ 10%3.1 A
Saturation Current @ 30%3.8 A
Rated Current2.5 A
Performance Rated Current3.2 A
Self Resonant Frequency4.3 MHz
Size1210 
VersionStandard 
Pins2 
–
–
Rated Current2500 mA
–
–
–
–
–
DC Resistance0.11 Ω
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins1 
ColorBlack 
GenderJumper 
Rated Current3000 mA
PackagingBag 
–
–
–
–
–
–
–Check availability