IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMH2832EVM-50 | Demoboard LMH2832EVM-50

LMH2832EVM-50 Evaluation Module

Overview

TopologyOther Topology
IC revisionA

Description

The LMH2832EVM-50 evaluation module (EVM) is used to evaluate the dual LMH2832, digitally-controlled variable gain amplifier (DVGA) in a 40-pin VQFN package. The EVM is used to easily demonstrate the functionality and performance of LMH2832 across all the gain settings in a 50-Ω input environment. The EVM is ready to connect to power supplies, signal source, USB, and test instruments through the use of onboard connectors.

Features

  • Configured for 5-V single-supply operation
  • Designed for AC-coupled, single-ended, 50-Ω input, and output connection
  • Interface to the inputs and outputs using SMA connectors
  • USB connector and FTDI USB-to-SPI bus translator chip to successfully program the DVGA gain registers

Typical applications

  • RF signals and communications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Mini USB 2.0, Type AB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType AB 
TypeHorizontal 
Variantwith Pads 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.6 mm
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability