Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11401-11430 of 14704 reference designs
Filter values
Texas Instruments DP83869 (PHY) | Demoboard TIDA-010948, Rev. 00
Motor Drive
Texas Instruments DP83TC811R-Q1 | Demoboard TIDA-010076, Rev. E1
Other Topology
Texas Instruments DP83TC812R-Q1 | Demoboard DP83TC812EVM-MC
Other Topology
|
V
in
5-30 V
Texas Instruments DP83TC812S-Q1 | Demoboard DP83TC812EVM-MC
Other Topology
|
V
in
5-30 V
Texas Instruments DP83TC813R-Q1 | Demoboard DP83TC813EVM-MC
Other Topology
|
V
in
5-30 V
Texas Instruments DP83TC813S-Q1 | Demoboard DP83TC813EVM-MC, Rev. *
Other Topology
|
V
in
5-30 V
Texas Instruments DP83TC814S-Q1 | Demoboard DP83TC812EVM-MC
Other Topology
|
V
in
5-30 V
Texas Instruments DP83TC815 | Demoboard DP83TC815EVM-MC, Rev. 1
Other Topology
Texas Instruments DP83TD510E | Demoboard DP83TD510E-EVMl, Rev. A
LAN / POE
Texas Instruments DP83TD510E | Demoboard DP83TD510E-PODL-EVM, Rev. E2
LAN / POE
Texas Instruments DP83TD510E | Demoboard TIDA-010261, Rev. JULY 2023
LAN / POE
Texas Instruments DP83TD510E | Demoboard TIDA-010262, Rev. JUNE 2023
LAN / POE
Texas Instruments DP83TG720-Q1 | Demoboard DP83TG720 G-Bit Media Converter, Rev. 1
Other Topology
Texas Instruments DRA829 | Demoboard J721EXCPXEVM
Other Topology
Texas Instruments DRV10974 | Demoboard SLVUB95C, Rev. C
Other Topology
Texas Instruments DRV10983 | Demoboard TIDA-01373, Rev. E1
Other Topology
Texas Instruments DRV10983-Q1 | Demoboard DRV10983Q1EVM, Rev. 1
Other Topology
Texas Instruments DRV10987 | Demoboard TIDA-01585, Rev. E1
Other Topology
Texas Instruments DRV110PWR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments DRV2624 | Demoboard DRV2624EVM-CT, Rev. A
Other Topology
Texas Instruments DRV2625 | Demoboard DRV2625EVM-CT, Rev. A
Motor Drive
Texas Instruments DRV2700RGP | Demoboard DRV2700EVM-HV500, Rev. A
Flyback Converter
|
V
in
3.6-5.5 V
|
Output
500 V / 0.5 A
Texas Instruments DRV3233-Q1 | Demoboard TIDA-020106, Rev. 00
Other Topology
Texas Instruments DRV3901-Q1 | Demoboard DRV3901-Q1EVM, Rev. A
Motor Drive
|
V
in
28 V
|
Output
3.5 A
Texas Instruments DRV3946-Q1 | Demoboard DRV3946-Q1EVM, Rev. A
Motor Drive
|
V
in
12 V
Texas Instruments DRV421 | Demoboard TIDA-00905, Rev. 001
Other Topology
Texas Instruments DRV7167 | Demoboard TIDA-010979, Rev. 00
Motor Drive
Texas Instruments DRV7308 | Demoboard DRV7308 evaluation module, Rev. A
Motor Drive
|
V
in
450 V
Texas Instruments DRV8000-Q1 | Demoboard DRV8000-Q1EVM, Rev. A
Motor Drive
|
V
in
4.5-35 V
|
Output
2 A
Texas Instruments DRV8001-Q1 | Demoboard DRV8001-Q1EVM, Rev. A
Motor Drive
|
V
in
4.5-35 V
|
Output
2 A
previous
1
...
379
380
381
382
383
...
491
next
Cart
Your cart is empty.
Get samples and quotes