IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV2625 | Demoboard DRV2625EVM-CT

DRV2625 Evaluation Board with Bluetooth and Capacitive Touch

Overview

TopologyMotor Drive
IC revisionA

Description

The DRV2625 haptic driver supports a wide range of linear resonant actuators (LRAs) and eccentric rotating mass motors (ERMs). The DRV2625 has many features to eliminate the design complexities of haptic motor control including reduced solution size, improved output drive efficiency, closed-loop motor control, quick startup for low latency feedback and auto-resonance tracking. The DRV2625 also greatly reduces standby current to decrease energy consumption during idle periods.The DRV2625EVM-CT evaluation module (EVM) is a complete demonstration and evaluation reference design for the DRV2625. The kit includes the DRV2625 haptic driver, an LRA, an ERM, sample waveforms, capacitive touch inputs and USB control.

Features

  • DRV2625 with smart-loop algorithms and ultra-low standby-current consumption
  • Integrated waveform library
  • ERM and LRA actuators included on the board.
  • Software configurable with the Haptic Control Console software for Windows

Typical applications

  • Mobile Phones and Tablets, Remote Controls, Mice, and Peripheral Devices, Touch-Enabled Devices
  • Fitness Bands and Wearable Devices

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability