IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV7167 | Demoboard TIDA-010979

Overview

TopologyMotor Drive
IC revision00

Typical applications

  • Robot joint motor control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Data rate
n
Operating Temperature
L(mm)
W(mm)
C
Tol. C
Size
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
Mount
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
L(µH)
IR(mA)
VR(V)
VT(V (DC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
–
–
Size0603 
–
–
–
–
PackagingTape and Reel 
–
–
–
–
MountSMT 
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
–
–
Size0603 
–
–
–
–
PackagingTape and Reel 
–
–
–
–
MountSMT 
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
–
–
Size0805 
–
–
–
–
PackagingTape and Reel 
–
–
–
–
MountSMT 
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
Operating Temperature -40 °C up to +85 °C
Length1 mm
Width0.5 mm
–
–
Size0402 
–
–
–
–
–
–
–
–
–
MountSMT 
Height0.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
–
–
Size0402 
–
–
–
Pad Dimension0.25 mm
–
–
–
–
–
MountSMT 
Height0.5 mm
–
–
–
–
–
Impedance @ 100 MHz75 Ω
Maximum Impedance400 Ω
Maximum Impedance800 MHz 
Rated Current 2650 mA
DC Resistance0.31 Ω
TypeHigh Speed 
–
–
Rated Current400 mA
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
–
–
Size0402 
–
–
–
Pad Dimension0.25 mm
–
–
–
–
–
MountSMT 
Height0.5 mm
–
–
–
–
–
Impedance @ 100 MHz70 Ω
Maximum Impedance140 Ω
Maximum Impedance600 MHz 
Rated Current 21200 mA
DC Resistance0.09 Ω
TypeHigh Current 
–
–
Rated Current900 mA
–
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Length3.2 mm
Width1.6 mm
–
–
Size1206 
–
–
–
–
–
–
–
–
–
MountSMT 
Height1.8 mm
–
–
–
–
–
Impedance @ 100 MHz2200 Ω
–
–
–
DC Resistance1.2 Ω
–
Winding Stylebifilar 
Inductance2.578 µH
Rated Current200 mA
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1 mm
Width0.5 mm
Capacitance100 nF
Capacitance±10% 
Size0402 
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Length1 mm
Width0.5 mm
Capacitance1 µF
Capacitance±20% 
Size0402 
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage10 V
–
–
–Check availability
SPECWS-TASU SMT Tact Switch 4.7x3.5 mm side push, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
Insulation Resistance100 MΩ
–
–
PackagingTape and Reel 
–
–
–
–
–
Height1.65 mm
Operation Force160 g
Electrical Life200000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
–
–
–
–
Rated Current50 mA
Rated Voltage12 V
–
–
–Check availability
SPECWE-STST Super Tiny Signal Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Data rate10/100/1000 Base-T, 10/100 Base-T1 
Turns Ratio1:1 
Operating Temperature -40 °C up to +105 °C
Length4.7 mm
Width3.22 mm
–
–
–
–
–
–
Pad Dimension5.18 mm
–
–
–
–
–
MountSMT 
Height2.9 mm
–
–
–
–
–
–
–
–
–
–
–
–
Inductance350 µH
–
–
Insulation Test Voltage1500 V (DC)
ApplicationEthernet, Single Pair Ethernet 
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Length5.55 mm
Width5.35 mm
–
–
Size5050 
–
–
–
–
–
Performance Rated Current3.5 A
Saturation Current @ 30%4 A
DC Resistance75 mΩ
Self Resonant Frequency10 MHz
MountSMT 
Height5.1 mm
–
–
–
–
–
–
–
–
–
DC Resistance0.09 Ω
–
–
Inductance22 µH
–
–
–
–
–Check availability