IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV3233-Q1 | Demoboard TIDA-020106

Electro-mechanical brake (EMB) reference design

Overview

TopologyOther Topology
IC revision00

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
LR(nH)
IR(A)
ISAT,10%(A)
RDC(mΩ)
Material
Pins
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 250 nH, 76.6 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance250 nH
Performance Rated Current76.6 A
Saturation Current @ 30%88.5 A
–
Self Resonant Frequency37 MHz
–
MountSMT 
Rated Inductance245 nH
Rated Current47.5 A
Saturation Current @ 10%75.6 A
DC Resistance0.165 mΩ
MaterialMnZn 
Pins2 
Length14 mm
Height9 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 2200 nH, 2.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 nH
Performance Rated Current2.9 A
Saturation Current @ 30%6.1 A
DC Resistance100 mΩ
Self Resonant Frequency50 MHz
Operating Voltage80 V
MountSMT 
–
Rated Current1.8 A
Saturation Current @ 10%3.6 A
–
–
Pins2 
Length3 mm
Height1.2 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
DC Resistance115 mΩ
–
–Check availability
SPECWE-LHMI SMT Power Inductor, 3300 nH, 7.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3300 nH
Performance Rated Current7.5 A
Saturation Current @ 30%15.1 A
DC Resistance19 mΩ
Self Resonant Frequency26 MHz
Operating Voltage120 V
MountSMT 
–
–
Saturation Current @ 10%7.9 A
–
–
–
Length7.3 mm
Height4.8 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
DC Resistance20.9 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountSMT 
–
Rated Current0.9 A
–
–
–
–
Length1 mm
Height0.5 mm
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz100 Ω
Maximum Impedance140 Ω
Maximum Impedance600 MHz 
Rated Current 21200 mA
DC Resistance90 mΩ
TypeHigh Current 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountSMT 
–
Rated Current3 A
–
–
–
Pins4 
Length10.16 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTube 
–
–
–
–
–
TypeStraight Type 1 
–Check availability