IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV2700RGP | Demoboard DRV2700EVM-HV500

DRV2700EVM-HV500 High Voltage Piezo Driver Evaluation Kit

Overview

TopologyFlyback Converter
Input voltage3.6-5.5 V
Output 1500 V / 0.5 A
IC revisionA

Description

The DRV2700EVM-HV500 is an evaluation module for the DRV2700 used in a flyback converter circuit. The DRV2700 is intended for high voltage piezo applications typically used in Industrial Applications. The integrated high voltage switch enables for a small solution size circuit that can drive 500V single ended. The onboard MSP430 allows for digital control and quick prototyping.

Features

  • 5V input to +500V Output
  • Single ended input modes
  • Multiple output voltage settings
  • Easily powered through USB or external
  • -Power Supply
  • Easily control output voltage

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–Check availability