IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DP83TC815 | Demoboard DP83TC815EVM-MC

DP83TC815 evaluation module

Overview

TopologyOther Topology
IC revision1

Description

The DP83TC815EVM-MC supports 100Mbps speed and is IEEE 802.3bw compliant. The DP83867 is provided for standard Ethernet (100BASE-TX) support, allowing for media conversion between 100Base-T1 single pair Ethernet and 100BaseTX standard Ethernet. There is an onboard MSP430F5529 for easy register access via the USB2MDIO tool.

Features

Media converter: 100BASE-T1 to 100BASE-TXRGMII or SGMII back-to-back configurationOn-board MSP430F5529Plug-and-play USB2MDIO supportTC10 sleep/wake capabilityStatus LEDsLink, activity, power-on, sleep

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Transformer, 1000BASE-T, non-PoE
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate1000BASE-T 
PoEnon-PoE 
Ports
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow/green-yellow/green 
PHY Chip Modevoltage 
MountTHT 
Shield TabsNo 
Check availability