IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DP83TC812R-Q1 | Demoboard DP83TC812EVM-MC

DP83TC812 evaluation module for 100BASE-T1 to 100BASE-TX media converter

Overview

TopologyOther Topology
Input voltage5-30 V

Description

The DP83TC812EVM-MC supports 100-Mbps speed and is IEEE 802.3bw compliant. This evaluation board is a media converter to enable bit-error rate testing and interoperability testing. There is an onboard MSP430F5529 for use with the USB2MDIO graphical user interface tool. DP83867 is provided for copper (100BASE-TX) support using RGMII MAC interface.

Features

  • Media converter: industrial to single pair ethernet
  • RGMII interface
  • On-Board MSP430F5529 with USB-2 MDIO for register access
  • TC10 demonstration
  • VDDMAC supply for optional power rails on MAC interface

Typical applications

  • ADAS, Gateway and Body Control, Telematics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
ISAT(A)
fres(MHz)
Mount
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
Working Voltage(V (DC))
Packaging
L(mm)
H(mm)
Operating Temperature
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
VT(V (DC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]800 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
PackagingTape and Reel 
Length1 mm
Height0.4 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Pins
Length3.2 mm
Height1.8 mm
Operating Temperature -40 °C up to +125 °C
Winding Stylebifilar 
Inductance0.111 µH
Impedance @ 100 MHz90 Ω
Rated Current370 mA
DC Resistance0.3 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
ApplicationUSB 2.0 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current1.15 A
Self Resonant Frequency20 MHz
MountSMT 
Pins
Length5.8 mm
Height2.8 mm
Operating Temperature -40 °C up to +125 °C
Inductance15 µH
Rated Current1380 mA
DC Resistance0.1 Ω
Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
MountTHT 
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Working Voltage30 V (DC)
PackagingBag 
Operating Temperature -40 °C up to +85 °C
Rated Current5000 mA
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHT 
Pins
TypeStraight 
Working Voltage250 V (DC)
PackagingBag 
Length2.54 mm
Operating Temperature -40 °C up to +105 °C
Rated Current3000 mA
Check availability