Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11461-11490 of 14704 reference designs
Filter values
Texas Instruments DRV8235 | Demoboard DRV8235EVM, Rev. A
Motor Drive
|
V
in
4.5-38 V
Texas Instruments DRV8242-Q1 | Demoboard DRV8242H-Q1EVM, Rev. D
Motor Drive
|
V
in
1-40 V
|
Output
6 A
Texas Instruments DRV8242-Q1 | Demoboard DRV8242S-Q1EVM, Rev. D
Motor Drive
|
V
in
1-40 V
|
Output
6 A
Texas Instruments DRV8243H-Q1 | Demoboard DRV8243H-Q1EVM, Rev. E2_002
Motor Drive
|
V
in
4.5-36 V
Texas Instruments DRV8243-Q1 | Demoboard DRV8243S-Q1LEVM, Rev. C
Motor Drive
Texas Instruments DRV8243S-Q1 | Demoboard DRV8243S-Q1EVM, Rev. E2_001
Motor Drive
|
V
in
4.5-36 V
Texas Instruments DRV8244H-Q1 | Demoboard DRV8244H-Q1EVM, Rev. E2_002
Motor Drive
|
V
in
4.5-36 V
Texas Instruments DRV8244S-Q1 | Demoboard DRV8244S-Q1EVM, Rev. E2_001
Motor Drive
|
V
in
4.5-36 V
Texas Instruments DRV8245H-Q1 | Demoboard DRV8245H-Q1EVM, Rev. E2_002
Motor Drive
|
V
in
4.5-35 V
Texas Instruments DRV8245S-Q1 | Demoboard DRV8245S-Q1EVM, Rev. E2_001
Motor Drive
|
V
in
4.5-35 V
Texas Instruments DRV8251 | Demoboard DRV8251EVM
Motor Drive
|
V
in
4.5-48 V
Texas Instruments DRV8251A | Demoboard DRV8251AEVM
Motor Drive
|
V
in
4.5-48 V
|
fsw
100-200 kHz
|
Output
48 V / 3.7 A
Texas Instruments DRV8256E | Demoboard DRV8256EEVM, Rev. A
Motor Drive
|
V
in
4.5-48 V
|
Output
8 A
Texas Instruments DRV8256P | Demoboard DRV8256PEVM, Rev. A
Motor Drive
|
V
in
4.5-48 V
Texas Instruments DRV8262 | Demoboard DRV8262EVM, Rev. A
Motor Drive
|
V
in
4.5-65 V
Texas Instruments DRV8262V | Demoboard DRV8262VEVM, Rev. A
Motor Drive
|
V
in
4.5-65 V
Texas Instruments DRV8263-Q1 | Demoboard DRV8263H-Q1EVM, Rev. A
Motor Drive
|
V
in
4.5-65 V
|
Output
26 A
Texas Instruments DRV8263S-Q1 | Demoboard DRV8263S-Q1EVM, Rev. A
Motor Drive
|
V
in
4.5-65 V
|
Output
26 A
Texas Instruments DRV8300 | Demoboard DRV8300DIPW-EVM, Rev. A
Motor Drive
|
V
in
6-100 V
|
Output
30 A
Texas Instruments DRV8304H | Demoboard BOOSTXL-DRV8304H, Rev. A
Motor Drive
|
V
in
6-38 V
Texas Instruments DRV8305 | Demoboard TIDA-00771, Rev. A
Push-Pull Converter symmetrical isolated
|
V
in
5-12.6 V
Texas Instruments DRV8305, Rev. E1
Other Topology
Texas Instruments DRV8305NPHPQ1 | Demoboard BOOSTXL-DRV8323RS, Rev. C
Half-Bridge Converter symmetrical isolated
|
V
in
8-54 V
|
Output
3.3 V / 0.6 A
Texas Instruments DRV8306 | Demoboard DRV8306EVM, Rev. E1
Other Topology
|
V
in
6-38 V
Texas Instruments DRV8316, Rev. E2
Other Topology
Texas Instruments DRV8316RRGFR | Demoboard DRV8316REVM
Motor Drive
Texas Instruments DRV8316RRGFR | Demoboard BP-AM2BLDCSERVO, Rev. E2
Other Topology
Texas Instruments DRV8317 | Demoboard DRV8317HEVM, Rev. A
Motor Drive
|
V
in
4.5-20 V
Texas Instruments DRV8320H | Demoboard BOOSTXL-DRV8320H, Rev. B
Motor Drive
|
V
in
6-54 V
|
Output
20 A
Texas Instruments DRV8320RS | Demoboard BOOSTXL-DRV8320RS, Rev. 001
Buck Converter
|
V
in
6-54 V
|
fsw
595-805 kHz
|
Output
3.3 V
previous
1
...
381
382
383
384
385
...
491
next
Cart
Your cart is empty.
Get samples and quotes