Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11431-11460 of 14704 reference designs
Filter values
Texas Instruments DRV81004-Q1 | Demoboard DRV81004EVM, Rev. A
Motor Drive
|
V
in
3-40 V
|
Output
0.47 A
Texas Instruments DRV81008-Q1 | Demoboard DRV81008EVM, Rev. A
Motor Drive
|
V
in
3-40 V
|
Output
0.47 A
Texas Instruments DRV8106-Q1 | Demoboard DRV8106S-Q1EVM, Rev. B
Motor Drive
|
V
in
4.9-37 V
|
Output
15 A
Texas Instruments DRV8106-Q1 | Demoboard DRV8106H-Q1EVM, Rev. B
Motor Drive
|
V
in
4.5-40 V
Texas Instruments DRV8106S | Demoboard DRV8106S-Q1EVM, Rev. B
Other Topology
|
V
in
4.9-37 V
Texas Instruments DRV81080-Q1 | Demoboard DRV81080EVM, Rev. A
Motor Drive
|
V
in
3-40 V
|
Output
0.33 A
Texas Instruments DRV81242-Q1 | Demoboard DRV81242EVM, Rev. A
Motor Drive
|
V
in
3-40 V
|
Output
0.33 A
Texas Instruments DRV81315A | Demoboard DRV81315-Q1EVM, Rev. A
Motor Drive
|
V
in
6-18 V
Texas Instruments DRV81325-Q1 | Demoboard DRV81325-Q1EVM, Rev. A
Motor Drive
|
V
in
6-18 V
Texas Instruments DRV8143H-Q | Demoboard DRV8143H-Q1EVM, Rev. A
Motor Drive
|
V
in
4.5-35 V
Texas Instruments DRV8144H | Demoboard DRV8144H-Q1EVM, Rev. B
Motor Drive
|
V
in
4.5-35 V
Texas Instruments DRV8145-Q1 | Demoboard DRV8145P-Q1LEVM, Rev. A
Motor Drive
|
V
in
4.5-35 V
|
Output
46 A
Texas Instruments DRV8145-Q1 | Demoboard DRV8145H-Q1EVM, Rev. D
Half-Bridge Converter Nonisolated
|
V
in
4.5-36 V
Texas Instruments DRV81545 | Demoboard DRV81545EVM, Rev. A
Motor Drive
|
V
in
4.5-55 V
|
Output
2 A
Texas Instruments DRV81602-Q1 | Demoboard DRV81602EVM, Rev. A
Motor Drive
|
V
in
3-40 V
|
Output
0.33 A
Texas Instruments DRV81620-Q1 | Demoboard DRV81620EVM, Rev. A
Motor Drive
|
V
in
3-40 V
|
Output
0.33 A
Texas Instruments DRV8162L | Demoboard TIDA-010956, Rev. A
Full-Bridge Converter symmetrical isolated
|
V
in
48 V
|
Output
100 V / 85 A
Texas Instruments DRV8163H-Q1 | Demoboard DRV8163H-Q1EVM, Rev. A
Motor Drive
|
V
in
4.5-65 V
|
Output
36 A
Texas Instruments DRV8163S-Q1 | Demoboard DRV8163S-Q1EVM, Rev. A
Motor Drive
|
V
in
4.5-65 V
|
Output
36 A
Texas Instruments DRV81646 | Demoboard DRV81646EVM, Rev. A
Motor Drive
|
V
in
65 V
|
Output
4 A
Texas Instruments DRV81646DGQ | Demoboard DRV81646DGQEVM, Rev. A
Motor Drive
|
V
in
65 V
|
Output
4 A
Texas Instruments DRV8210DSGR | Demoboard DRV8210EVM, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
1.65-11 V
|
Output
1.7 A
Texas Instruments DRV8212 | Demoboard DRV8212EVM, Rev. A
Motor Drive
|
V
in
1.65-11 V
|
Output
4 A
Texas Instruments DRV8213 | Demoboard DRV8213EVM, Rev. A
Motor Drive
|
V
in
1-12 V
|
Output
2 A
Texas Instruments DRV8214 | Demoboard DRV8214EVM, Rev. A
Motor Drive
|
V
in
1.65-11 V
Texas Instruments DRV8215 | Demoboard DRV8215EVM, Rev. A
Motor Drive
|
V
in
12 V
Texas Instruments DRV8218 | Demoboard DRV8218EVM, Rev. A
Motor Drive
|
V
in
1.8-11 V
|
Output
8 A
Texas Instruments DRV8220 | Demoboard DRV8220EVM, Rev. A
Motor Drive
|
V
in
4.5-18 V
|
Output
1.7 A
Texas Instruments DRV8220 | Demoboard TIDA-010239, Rev. C
Other Topology
Texas Instruments DRV8234 | Demoboard DRV8234EVM, Rev. A
Motor Drive
|
V
in
4.5-38 V
previous
1
...
380
381
382
383
384
...
491
next
Cart
Your cart is empty.
Get samples and quotes