IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV421 | Demoboard TIDA-00905

Fluxgate Magnetic Current Sensing Reference Design with High Linearity for 3–Phase Inverters

Overview

TopologyOther Topology
IC revision001

Description

The TIDA-00905 reference design provides a reference solution for accuracy, high linearity and the galvanic isolation required for current measurement in three phase inverters using closed-loop fluxgate magnetic current sensors. It consists of magnetic core with compensation winding interfaced to driver IC with built-in fluxgate sensor. The design provides a pseudo differential output with an option to connect to 3.3V or 5V ADCs. Hardware circuit for over current and ground fault detection enables over-current protection of power switches.

Features

Remark: BOM is added with EVM board.Designed to accurately measure three phase inverter currents up to 50ARMS (nominal) and 150A (maximum)200 kHz bandwidth, closed-loop current sensing using magnetic module and fluxgate sensor (DRV421) to enable low propagation delay in current measurementCalibrated current measurement accuracy of ±1% (typical) across temperature range from -25°C to 85°CHardware based overload and ground fault detection enables fast response for protection of power switches

Typical applications

  • Solar Inverters
  • Three Phase UPS
  • AC Inverter & VF Drives

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Width0.8 mm
Height0.7 mm
Check availability
SPECWP-BUCF REDCUBE PRESS-FIT with internal thread, circumference, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width9 mm
Height6 mm
Rated Current175 A
Inner ThreadM4 
Thread Length6 mm
Pins12 
Check availability