IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV10983-Q1 | Demoboard DRV10983Q1EVM

DRV10983-Q1 Automotive, 12V, 24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module

Overview

TopologyOther Topology
IC revision1

Description

The DRV10983Q1EVM evaluation module (EVM) serves as a user-friendly evaluation kit to demonstrate TI's brushless motor driver, DRV10983-Q1. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. DRV10983Q1EVM supports sensorless Brushless DC motors for a wide range of automative applications.

Features

  • Power Supply Voltage Range: 6.2V to 28.0V
  • Automotive Grade 1
  • No External Sense Resistor or LDO Required
  • I2C Interface: Access Registers for Command and Feedback

Typical applications

  • Small automotive pumps and fans, Seat ventilation fans, Motorcycle fuel pumps, HEV battery cooling fans

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDA SMT Shielded Power Inductor, 47 µH, 1.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.15 A
Saturation Current1.25 A
DC Resistance300 mΩ
Self Resonant Frequency10 MHz
MountSMT 
–Check availability