IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DP83869 (PHY) | Demoboard TIDA-010948

6-axis motor control reference design with position feedback and industrial communication protocols

Overview

TopologyMotor Drive
IC revision00

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak G typ.(nm)
λPeak Y typ.(nm)
IV typ.(mcd)
IV G typ.(mcd)
IV Y typ.(mcd)
VF typ.(V)
VF G typ.(V)
VF Y typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Q
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Packaging
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
IR(mA)
ISAT(A)
xPxC
Variant
Shielding
Tab
EMI
LED
Application System
Working Voltage(V (AC))
Pins
Gender
Durability
Application
Interface Type
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
–
–
Luminous Intensity [typ.]430 mcd
–
–
Forward Voltage [typ.]3.2 V
–
–
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
–
–
Luminous Intensity [typ.]800 mcd
–
–
Forward Voltage [typ.]3.2 V
–
–
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size0402 
–
–
–
–
Width0.5 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0805 
–
–
–
–
Width1.2 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
Rated Current500 mA
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length2 mm
–
Height0.9 mm
–
–
–
–
Impedance @ 100 MHz80 Ω
Maximum Impedance200 Ω
Maximum Impedance400 MHz 
Rated Current 23100 mA
DC Resistance0.2 Ω
TypeWide Band 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size4828 
–
–
–
–
Width4.8 mm
–
–
–
–
DC Resistance550 mΩ
Self Resonant Frequency11 MHz
–
Rated Current510 mA
Saturation Current0.29 A
–
–
ShieldingShielded 
–
–
–
–
–
Pins2 
–
–
–
–
–
Length4.8 mm
–
Height2.8 mm
–
–
–
–
–
–
–
–
DC Resistance0.6 Ω
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
MountSMT 
Inductance100 µH
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width14.2 mm
Pad Dimension13.97 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins24 
–
–
ApplicationStandard 
–
–
Length17.5 mm
–
Height6.5 mm
–
–
–
–
–
–
–
–
–
TypeStandard 
Data rate1000BASE-T 
Ports1 
PoEnon-PoE 
Improved Common Mode RejectionYes 
Operating Temperature -40 °C up to +85 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
–
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0402 
–
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length2 mm
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Rated Current3000 mA
–
–
Variantwith Pegs - High Current 
–
–
–
–
–
Working Voltage30 V (AC)
Pins5 
GenderReceptacle 
Durability10 000 Mating cycles 
ApplicationMicro USB 2.0 
Interface TypeType B 
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–Check availability
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage24 V (DC)
–
–
–
Insulation Resistance100 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Rated Current25 mA
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Poles4 
Length11.1 mm
Vaporphase processnot specified 
–
Operation Force600 g
Electrical Life2000 Cycles
Actuator ColorWhite 
WashableNo 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
–
–
Insulation Resistance100 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Rated Current50 mA
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Vaporphase processnot specified 
Height2.5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
–
Rated Current3000 mA
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Pins3 
GenderPin Header 
Durability25 Mating cycles 
–
–
–
Length7.62 mm
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
–
Rated Current3000 mA
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Pins6 
GenderPin Header 
Durability25 Mating cycles 
–
–
–
Length15.24 mm
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWR-CRD SD Card Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingTape and Reel & Mylar 
–
–
–
–
–
Rated Current500 mA
–
–
Variantwith Card Detection 
–
–
–
–
–
Working Voltage100 V (AC)
Pins8 
GenderReceptacle 
Durability10 000 Mating cycles 
ApplicationMicro SD 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
TypePush & Push 
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
MountSMT 
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±5% 
Rated Voltage100 V (DC)
Size0603 
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THR, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Peak Wavelength (Green) [typ.]570 nm
Peak Wavelength (Yellow) [typ.]590 nm
–
Luminous Intensity (Green) [typ.]10 mcd
Luminous Intensity (Yellow) [typ.]10 mcd
–
Forward Voltage (Green) [typ.]2.3 V
Forward Voltage (Yellow) [typ.]2.3 V
–
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Rated Current1500 mA
–
Number of Pins (xPxC)8P8C 
VariantTHR Compatible 
ShieldingShielded 
Tab PositionUp 
EMI FingersYes 
LED (Left-Right)yellow-green 
Application SystemCAT 3 
Working Voltage125 V (AC)
–
–
Durability750 Mating cycles 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
Data rate10BASE-T 
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–
MountTHR 
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
–
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size4020HT 
–
–
–
–
Width4 mm
–
–
Performance Rated Current12.7 A
Saturation Current @ 30%13 A
DC Resistance7 mΩ
Self Resonant Frequency83 MHz
Operating Voltage80 V
Rated Current8500 mA
Saturation Current10 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length4 mm
–
Height2 mm
–
–
–
–
–
–
–
–
DC Resistance0.0081 Ω
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
MountSMT 
Inductance0.47 µH
–Check availability