IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DP83TD510E | Demoboard DP83TD510E-EVMl

Low power 10Base-T1L single-pair Ethernet PHY evaluation module

Overview

TopologyLAN / POE
IC revisionA

Description

The DP83TD510E-EVM supports 10-Mbps speed and is IEEE 802.3cg compliant. A DP83822I media converter board is provided for 10BASE-TX Standard Ethernet support and enables bit-error rate testing, interoperability testing, and PMA compliance testing. The EVM also provides on-board tools to configure PHY register using a USB-MDIO graphical user interface tool. The EVM can be powered by a Wide-Vin 5V-36V power supply or through a microUSB cable. Both DP83TD510E and DP83822I can be set to RMII Master or Slave through an onb0ard 25MHz crystal oscillator or the other's RMII 50MHz clock, respectively.

Features

  • Media Converter: 10BASE-T1L to 10BASE-TX
  • DP83TD510E IEEE802.3cg Compliant
  • 10Base-TX interface for standard Ethernet RJ-45 connection using DP83822H
  • RMII Back-to-Back Configuration
  • Onboard USB2MDIO to configure PHY
  • USB-2-MDIO Support
  • 4-Pin Dip Switch
  • Status LEDs
  • DP83TD510E
  • Link
  • Link + Activity
  • DP83822
  • Link
  • SMI Command
  • Variable I/O Voltage Range: 1.8-V, 2.5-V, and 3.3-V
  • Bootstraps for Hardware Configuration
  • 10BASE-T1L Error Free Data transfer Over 1000 meters
  • 10BASE-T1 Error Free Data transfer over 200 meters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Winding Style
Number of windings
L1(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Rated Voltage16 V (DC)
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length10 mm
Width8.7 mm
Height6.5 mm
–
–
Winding Stylebifilar 
Number of windings2 
Inductance [1]2200 µH
Maximum Impedance7500 Ω
Rated Current750 mA
DC Resistance [1]0.3 Ω
Rated Voltage80 V (DC)
–Check availability