| Topology | Motor Drive |
| Input voltage | 4.5-35 V |
| Output 1 | 2 A |
| IC revision | A |
The DRV8001-Q1 evaluation module (EVM) allows for easy evaluation of the DRV8001-Q1 device. The EVM has been programmed and configured to work out of the box and begin driving loads right away. This EVM showcases an integrated driver with a half-bridge gate driver, six integrated half-bridges, six integrated high-side drivers, one external high-side gate driver for heater, one external high-side gate driver for electrochromic charge and one integrated low-side driver for electrochromic load discharge. The device features protection features such as under- and overvoltage monitors, offline open load and short-circuit diagnostics and zone-based thermal monitoring and shutdown protection. The device also has a muxable sense output (IPROPI) and integrate current regulation (ITRIP). The EVM is accompanied by a GUI application for easy control of the motor driver.
4.5V to 35V operating motor supply rangeHigh output current capability: 4A peak, 2ARMSOnboard XDS110 debugger for microcontroller programming through USB
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ.(nm) | Emitting Color | λPeak typ.(nm) | IV typ.(mcd) | VF typ.(V) | Chip Technology | 2θ50% typ.(°) | C | Tol. C | VR(V (DC)) | Size | Operating Temperature | Q(%) | DF(%) | RISO | Ceramic Type | L(mm) | W(mm) | Fl(mm) | Packaging | L(µH) | IRP,40K(A) | ISAT,30%(A) | RDC typ.(mΩ) | RDC max.(mΩ) | fres(MHz) | Mount | Endurance(h) | IRIPPLE(mA) | ILeak(µA) | Pitch(mm) | Ø D(mm) | Color | Gender | IR(A) | H(mm) | Operation Force(g) | Electrical Life(Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WR-PHD Jumper, 1, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Jumper | Pins1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +125 °C | – | – | Insulation Resistance1000 MΩ | – | Length2.44 mm | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | ColorBlack | GenderJumper | Rated Current3 A | – | – | – | – | – | – | |||
![]() | WR-TBL Series 2167 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -30 °C up to +120 °C | – | – | – | – | Length10 mm | – | – | PackagingBox | – | – | – | – | – | – | MountTHT | – | – | – | Pitch5 mm | – | ColorGreen | – | Rated Current24 A | – | – | – | – | – | – | ||||
![]() | WR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -30 °C up to +120 °C | – | – | – | – | Length12.7 mm | – | – | PackagingBox | – | – | – | – | – | – | MountTHT | – | – | – | Pitch6.35 mm | – | ColorGreen | – | Rated Current32 A | – | – | – | – | – | – | ||||
![]() | WE-XHMI SMT Power Inductor, 2, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Pins2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size1090 | Operating Temperature -40 °C up to +125 °C | – | – | – | – | Length11.6 mm | Width10.5 mm | – | – | Inductance2.2 µH | Performance Rated Current32.05 A | Saturation Current @ 30%32.1 A | DC Resistance2.2 mΩ | DC Resistance2.42 mΩ | Self Resonant Frequency28 MHz | MountSMT | – | – | – | – | – | – | – | Rated Current16 A | Height8.8 mm | – | – | – | – | – | ||||
![]() | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire, 2, Rising Cage Clamp | Simulation– | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -30 °C up to +120 °C | – | – | – | – | Length20.32 mm | – | – | PackagingBox | – | – | – | – | – | – | MountTHT | – | – | – | Pitch10.16 mm | – | – | – | Rated Current57 A | – | – | – | – | – | – | |||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, –, – | Downloads27 files RAY files
| Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | Dominant Wavelength [typ.]625 nm | Emitting ColorRed | Peak Wavelength [typ.]630 nm | Luminous Intensity [typ.]250 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | PackagingTape and Reel | – | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | Height0.7 mm | – | – | – | – | – | |||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | Dominant Wavelength [typ.]570 nm | Emitting ColorBright Green | Peak Wavelength [typ.]572 nm | Luminous Intensity [typ.]40 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | PackagingTape and Reel | – | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | Height0.7 mm | – | – | – | – | – | ||||
![]() | WCAP-ATG5 Aluminum Electrolytic Capacitors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance330 µF | Capacitance±20% | Rated Voltage50 V (DC) | – | – | – | Dissipation Factor10 % | – | – | Length16 mm | – | – | PackagingAmmopack | – | – | – | – | – | – | – | Endurance 2000 | Ripple Current450 mA | Leakage Current165 µA | Pitch5 mm | Diameter10 mm | – | – | – | – | – | – | – | – | – | ||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance22 pF | Capacitance±5% | Rated Voltage50 V (DC) | Size0402 | Operating Temperature -55 °C up to +125 °C | Q-Factor840 % | – | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1 mm | Width0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.5 mm | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 10 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance220 nF | Capacitance±10% | Rated Voltage10 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor5 % | Insulation Resistance2.3 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor3.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage25 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor10 % | Insulation Resistance0.5 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance22 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor3 % | Insulation Resistance5 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage50 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor10 % | Insulation Resistance0.1 GΩ | Ceramic TypeX7R Class II | Length2 mm | Width1.25 mm | Pad Dimension0.5 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height1.25 mm | – | – | – | – | – | |||||
![]() | WS-TASV SMT Washable Tact Switch 6x6 mm, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Rated Voltage12 V (DC) | – | Operating Temperature -40 °C up to +85 °C | – | – | Insulation Resistance100 MΩ | – | – | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Rated Current0.05 A | Height2.5 mm | Operation Force160 g | Electrical Life1000000 Cycles | Actuator ColorBlack | WashableYes | Vaporphase processnot specified | |||
| WCAP-CSGP MLCCs 100 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage100 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 100 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage100 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor5 % | Insulation Resistance1 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 µF | Capacitance±10% | Rated Voltage50 V (DC) | Size1206 | Operating Temperature -55 °C up to +85 °C | – | Dissipation Factor10 % | Insulation Resistance0.005 GΩ | Ceramic TypeX5R Class II | Length3.2 mm | Width1.6 mm | Pad Dimension0.6 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height1.6 mm | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor10 % | Insulation Resistance0.5 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.35 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance470 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor10 % | Insulation Resistance1.1 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – |