IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRA829 | Demoboard J721EXCPXEVM

Common processor board for Jacinto™ 7 processors

Overview

TopologyOther Topology

Description

The J721EXCP01EVM common processor board for Jacinto™ 7 processors lets you evaluate vision analytics and networking applications in automotive and industrial markets. The common processor board is compatible with all Jacinto 7 processors system-on-modules (sold separately or as a bundle) and includes basic connectivity to Input/Output, JTAG and various expansion cards.This multi-part evaluation platform is designed to lower overall evaluation cost, speed up development and reduce time-to-market.The EVM is supported by Processor SDK-Vision, which includes foundational drivers, compute and vision kernels, and example application frameworks and demonstrations that show you how to take advantage of the powerful, heterogeneous architecture of Jacinto 7 processors.

Features

  • UFS flash memory, 32GByte, 2Lane, Gear3
  • USB3.1 type C interface, support DFP, DRP, UFP modes
  • Display port, up to 4K resolution with MST support
  • 2x PCIe card slot, 1x PCIe M.2 slot (M‐Key), all Gen3

Typical applications

  • Automotive and industrial markets

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SW(mm)
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
To
Packaging
Qty.
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, 5 mm, 5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SW5 mm
Length5 mm
Inner ThreadM2.5 
–
–
–
PackagingCarton 
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, 5 mm, 5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SW5 mm
Length5 mm
Inner ThreadM3 
–
–
–
PackagingCarton 
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–Check availability
SPECWA-SSTIE Steel Spacer Stud, metric, internal/external, 5.5 mm, 5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SW5.5 mm
Length5 mm
Inner ThreadM3 
–
–
Outer ThreadM3 
PackagingCarton 
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–Check availability
SPECWA-SSTIE Steel Spacer Stud, metric, internal/external, 5.5 mm, 15 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SW5.5 mm
Length15 mm
Inner ThreadM3 
–
–
Outer ThreadM3 
PackagingCarton 
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, 5.5 mm, 30 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SW5.5 mm
Length30 mm
Inner ThreadM3 
–
–
–
PackagingCarton 
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, 1.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Length1.5 mm
Inner ThreadM2 
Inner Diameter2.8 mm
Outer Diameter4.35 mm
–
PackagingTape and Reel 
Packaging Unit1200 
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, 10.16 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Length10.16 mm
–
–
–
–
PackagingBag 
–
Pins4 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability