Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11371-11400 of 14704 reference designs
Filter values
Texas Instruments DAC81616
Other Topology
Texas Instruments DAC82002 | Demoboard DAC82002EVM
DAC
|
V
in
1.8-5.5 V
Texas Instruments DAC8564IAPW | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
Texas Instruments DAC8771 | Demoboard DAC8771, Rev. 1
Buck-Boost Converter
|
V
in
12-36 V
|
Output
12 V / 0.02 A
Texas Instruments DAC8775 | Demoboard DAC8775EVM, Rev. 1
Buck-Boost Converter
|
V
in
12-36 V
|
Output
10 V / 0.02 A
Texas Instruments DAC8811 | Demoboard DAC8811EVM, Rev. B
DAC
|
V
in
2.7-5.5 V
|
Output
10 V
Texas Instruments DAC8N
Other Topology
Texas Instruments DBZ0003A | Demoboard PMP3162, Rev. C
Forward Converter
|
V
in
36-72 V
|
Output
12 V / 16 A
Texas Instruments DIGI-ISO-EVM | Demoboard DIGI-ISO-EVM, Rev. A
ADC
Texas Instruments DLP5530-Q1 | Demoboard DLP5530Q1EVM
Other Topology
|
V
in
8-18 V
|
Output
8 V
Texas Instruments DLPC231 | Demoboard DLP4621Q1EVM
Other Topology
|
V
in
1.1-3.3 V
Texas Instruments DLPC231-Q1 | Demoboard DLP4620SQ1EVM
Other Topology
|
V
in
1.1-3.3 V
Texas Instruments DLPC4422 | Demoboard TIDA-01474, Rev. C
Other Topology
Texas Instruments DLPLCRC910 | Demoboard DLPLCRC910EVM, Rev. A
Other Topology
Texas Instruments DP83561-SP | Demoboard DP83561EVM
Other Topology
|
V
in
5-36 V
Texas Instruments DP83822 | Demoboard DP83TD510E-PODL-EVM, Rev. E2
LAN / POE
Texas Instruments DP83822HRHBR | Demoboard TMDXICE110, Rev. 1.1
Other Topology
Texas Instruments DP83822HRHBR | Demoboard TIDA-00299, Rev. E2
Other Topology
Texas Instruments DP83822IRHBR | Demoboard TIDA-010046 PSE, Rev. E1
Other Topology
Texas Instruments DP83825 | Demoboard DP83825EVM, Rev. A
Other Topology
Texas Instruments DP83825IRMQR | Demoboard TIDA-010046 PD, Rev. E1
Other Topology
Texas Instruments DP83825IRMQR | Demoboard TIDA-010046 PSE, Rev. E1
Other Topology
Texas Instruments DP83826 | Demoboard DP83826EVM
LAN / POE
|
V
in
5-12 V
Texas Instruments DP83826A | Demoboard TIDA-011002
Other Topology
Texas Instruments DP83826A | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments DP83826E | Demoboard LAUNCHXL-F28P65X, Rev. A
LAN / POE
|
V
in
3.3 V
|
Output
3.3 V
Texas Instruments DP83826IRHBR | Demoboard TMDSCNCD28P65X, Rev. A
LAN / POE
Texas Instruments DP83826IRHBR | Demoboard HSEC180ADAPEVM, Rev. A
LAN / POE
Texas Instruments DP83867 | Demoboard TIDA-050034, Rev. B1
Other Topology
Texas Instruments DP83867IRPAP | Demoboard DP83867IRPAP EVM, Rev. A
Other Topology
|
V
in
3.3-5 V
|
fsw
25000-12500 kHz
|
Output
3.3 V / 0.05 A
previous
1
...
378
379
380
381
382
...
491
next
Cart
Your cart is empty.
Get samples and quotes