IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV7308 | Demoboard DRV7308 evaluation module

DRV7308EVM

Overview

TopologyMotor Drive
Input voltage450 V
IC revisionA

Description

The DRV7308EVM is a module designed for thorough evaluation of the DRV7308 motor driver. The device is a 250W, 450V integrated triple gallium nitride (GaN) FET half-bridge gate driver for motor driver applications. The DRV7308EVM provides three 650V E-mode GaN FET half-bridges capable of directly driving a three-phase brushless-DC motor.The C2000™ LAUNCHXL-F2800137 LaunchPad™ is required for this kit and is used to operate and monitor the DRV7308 driver. PWM, fault response and further device control are provided by the LAUNCHXL-F2800137 module.

Features

Up to 450V operating voltage with 5A peak current drive capabilityLow conduction loss with GaN FET's 205mΩ RDS(ON) at TA = 25°CLow switching loss from zero reverse recoveryUltra-low adaptive dead time (<300ns)Ultra-low propagation delay (<135ns)Integrated bootstrap rectifier using GaN FET

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
IRP,40K(A)
Mount
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 4.7 µH, 1.85 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Saturation Current @ 10%1.85 A
Saturation Current @ 30%3.7 A
Self Resonant Frequency30 MHz
Performance Rated Current2.4 A
MountSMT 
Size3015 
Operating Temperature -40 °C up to +125 °C
Length3 mm
Width3 mm
Height1.5 mm
Pins
DC Resistance162 mΩ
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Size1812 
Operating Temperature -55 °C up to +125 °C
Length4.5 mm
Width3.2 mm
Height1.5 mm
Pad Dimension0.5 mm
Rated Current2000 mA
Impedance @ 100 MHz120 Ω
Maximum Impedance190 Ω
Maximum Impedance600 MHz 
Rated Current 23000 mA
DC Resistance50 mΩ
TypeHigh Current 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHT 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
Pins
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Check availability