IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32WB | Demoboard STEVAL-ASTRA1B

Getting started with the STEVAL-ASTRA1B multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC

Overview

TopologyRF signals / communications
IC revision1

Description

The ASTRA platform (STEVAL-ASTRA1B) is a development kit and reference design that simplifies prototyping, testing and evaluating advanced asset tracking applications such as livestock monitoring, fleet management, and logistics. The kit consists of four boards (not available for separate sale): STEVAL-ASTRA1 (main board), STEVAL-ASTRA1SB (system on board), STEVAL-ASTRA1BC (expansion board) and STEVAL-ASTRA1NA (flexible NFC antenna).It comes with comprehensive software, firmware libraries, tools, battery, and plastic case. Thanks to its modular and optimized design, it simplifies the development of tracking and monitoring innovative solutions.The STEVAL-ASTRA1B is built around the STM32WB5MMG module and the STM32WL55JC SoC for short and long range connectivity (BLE, LoRa, and 2.4 GHz and sub 1-GHz proprietary protocols). ST25DV64K for NFC connectivity is also available. The on-board STSAFE-A110 enhances security features.The kit embeds a complete set of environmental and motion sensors (LIS2DTW12, LSM6DSO32X, HTS221, STTS22H, LPS22HH). Moreover, the Teseo-LIV3F GNSS module provides outdoor positioning.The power management, built around ST1PS02 and STBC03, is optimized for long battery life.

Features

  • Ultra-low-power and multiconnectivity asset tracking platform
  • Two wireless SoCs:
  • STM32WB5MMG 2.4 GHz wireless dual core SoC module as main application processor, which supports Bluetooth® Low Energy 5.0
  • STM32WL55JC sub 1-GHz wireless dual core SoC, which supports multimodulation (LoRa and GFSK)
  • ST25DV64K for NFC connectivity
  • Teseo-LIV3F GNSS module with simultaneous multiconstellation
  • Environmental and motion sensors:
  • STTS22H, LPS22HH, HTS221, LIS2DTW12, and LSM6DSO32X
  • STSAFE-A110 secure element
  • Battery-operated solution with smart power management architecture (ST1PS02, STBC03, and TCPP01-M12)
  • FP-ATR-ASTRA1 function pack compatible with STM32CubeMX, which can be downloaded from and installed directly into STM32CubeMX
  • End-to-end proof of concept ecosystem mobile app and cloud dashboard:
  • DSH-ASSETRACKING web cloud dashboard
  • STAssetTracking mobile app available on Google Play and App store
  • 480 mAh LiPo battery
  • Plastic case
  • SMA antenna
  • NFC antenna
  • Operating conditions: +5 to 35°C

Typical applications

  • Smart Farming, Asset Tracking

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV typ.(mcd)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF typ.(V)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
2θ50% typ.(°)
Mount
Packaging
Qty.
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Class
Ingress Protection Code
PCB Thickness(mm)
Center Contact
Operating Temperature
Application
Interface Type
Type
Gender
Pins
Working Voltage(V (DC))
G(mm)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
L(nH)
Tol. L
Test Condition L
Qmin.
Test Condition Q
RDC max.(Ω)
IR(mA)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
–
–
–
–
–
–
Luminous Intensity [typ.]70 mcd
–
–
–
Forward Voltage [typ.]2 V
–
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
PackagingTape and Reel 
Packaging Unit4000 
Length1 mm
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
–
–
–
–
–
–
Luminous Intensity [typ.]100 mcd
–
–
–
Forward Voltage [typ.]2 V
–
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
PackagingTape and Reel 
Packaging Unit4000 
Length1 mm
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Packaging Unit1200 
Length1.5 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWS-TASU SMT Tact Switch 3.5x2.9 mm side push, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Packaging Unit3500 
–
–
–
–
–
Ingress Protection CodeNone 
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
Height1.35 mm
Operation Force220 g
Electrical Life100000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
–
–
Rated Current50 mA
–
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHR 
PackagingTape and Reel 
Packaging Unit700 
–
–
–
–
–
–
PCB Thickness1.6 mm
–
Operating Temperature -40 °C up to +105 °C
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
Working Voltage48 V (DC)
Pin length1.9 mm
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current5000 mA
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
PackagingBag 
–
Length10.16 mm
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
TypeStraight 
GenderPin Header 
Pins4 
Working Voltage250 V (DC)
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
–Check availability
SPECWR-SMA PCB End Launch, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-SMA PCB End Launch
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountEnd Launch 
PackagingTray 
Packaging Unit180 
–
–
–
–
ClassIndustrial 
Ingress Protection CodeNone 
PCB Thickness1.1 mm
Center ContactØ 0.76 
Operating Temperature -65 °C up to +165 °C
–
–
–
GenderJack 
–
Working Voltage335 V (DC)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SFCC SMT Full-color Chip LED Compact, –, Red & Green & Blue
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Emitting ColorRed & Green & Blue 
–
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Green) [typ.]522 nm
Peak Wavelength (Red) [typ.]625 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]530 nm
Dominant Wavelength (Red) [typ.]621 nm
–
Luminous Intensity (Blue) [typ.]50 mcd
Luminous Intensity (Green) [typ.]180 mcd
Luminous Intensity (Red) [typ.]80 mcd
–
Forward Voltage (Blue) [typ.]2.8 V
Forward Voltage (Green) [typ.]2.7 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
–
–
Length1 mm
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
Height0.65 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-MK Multilayer Ceramic SMT Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Packaging Unit4000 
Length1.6 mm
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
Inductance27 nH
Inductance±5% 
Inductance100 MHz 
Q-Factor12 
Q-Factor100 MHz 
DC Resistance0.34 Ω
Rated Current500 mA
Self Resonant Frequency1400 MHz
–Check availability
SPECWR-UMRF PCB Receptacle SMT with 3 Pads, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
PackagingTape and Reel 
Packaging Unit1300 
–
–
–
–
–
Ingress Protection CodeNone 
–
–
Operating Temperature -40 °C up to +90 °C
–
–
–
GenderJack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability