IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32L071KZU6 | Demoboard STEVAL-LLL008V1

100 W high efficiency and low THD dimmable LED driver reference design based on HVLED001B, HVLED002 and SPSGRFC

Overview

TopologyOther Topology
IC revision1

Description

The STEVAL-LLL008V1 reference design is a dual-stage LED driver with high power factor designed for 100 W LED lighting applications using 6LoWPAN Mesh networking. STEVAL-LLL008V1 IMAGEThe front-end flyback converter provides high power factor and low THD and implements CV primary side regulation (PSR) with input from an auxiliary winding on the transformer through the ZCD pin on the HVLED001B controller, so no isolated optocoupler is required. The flyback converter can deliver 105 W with an average 79 V output voltage and 1.8 V maximum ripple.The converter output supplies an inverse buck stage that delivers a regulated 1.4 A current to the LED driver load. The secondary transformer is also able to supply (a few milliamps via an auxiliary choke) the voltage needed to power up the HVLED002 controller, which manages the inverse buck circuit to provide current limitation for dimming and On/Off control.The STEVAL-LLL008V1 integrates an STM32L071KZ microcontroller, which is able to receive remote on, off and dimming commands via an embedded SPSGRFC sub-1 GHz transceiver module. The connectivity functionality can be extended to multiple lighting nodes in a 6LowPAN mesh network.A data concentrator unit (DCU) and mobile Android application have been developed to help you explore the LED lighting reference design further. The DCU consists of a NUCLEO-F401RE development platform, plus the X-NUCLEO-IDS01A4 for sub 1-GHz communication with the LED driver board and a X-NUCLEO-IDB05A2 board for Bluetooth communication with a mobile device.The ST 6LoWPAN Smart Streetlight mobile application (available on Google Play store) collects lighting nodes represented by the microcontroller and RF module on the evaluation board in a 6LoWPAN mesh network.

Features

  • Input voltage range 90 – 265 VAC
  • Dual stage power converter: high power factor PSR-CV and CC step-down
  • Sub-1 Ghz connectivity for 6LoWPAN Mesh network
  • Output voltage range 40 - 70 V, max. current 1.4 A with less then 100 mA current ripple, max. output power 100 W.
  • Peak efficiency overall:-Min: above 90% at 90 VIN AC, 40 VOUT DC-Max: above 93% at 265 VIN AC, 70 VOUT DC
  • Standby power consumption:-265 VIN AC without control board: less than 0.3 W-265 VIN AC with control board: less than 0.6 W
  • RoHS compliant

Typical applications

  • 6LoWPAN Mesh networking
  • Mobile application
  • LED lighting, Smart Streetlight

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 4, Angled

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
TypeAngled 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability