IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32L151 | Demoboard STDES-IDS002V

Autonomous wireless multi-sensor node powered by PV cells and based on SPV1050 (SPIDEr™)

Overview

TopologyOther Topology
IC revision3

Description

The STDES-IDS002V1 kit is a complete, fully configurable energy reference design wireless sensor node powered by a photovoltaic module soldered on the top. It consists of a fully integrated STDES-ERH003V1 transmitter board with on-board temperature sensor (STTS751), air pressure sensor (LPS25H) and 3-axis accelerometer MEMS sensor (LIS3DH), powered by the SPV1050 device. An ST microcontroller and Sub-1 GHz RF transmitter are also embedded. The system includes an STDES-ERH002V1 receiver companion board based on the STM32L151), powered through a USB cable from the PC. The reference design kit is supported by a user-friendly software GUI able to display the electrical characteristics, conversion efficiency, MPPT accuracy of the PV module and battery, as well as sensor readings.

Features

  • Autonomous wireless sensor node based on ULP energy harvester and battery charger SPV1050
  • Designed to represent typical use cases with on-board 3-axis accelerometer, temperature sensor and air pressure sensor
  • PV module soldered on top
  • Lithium coin-cell battery
  • User-friendly software GUI for system configuration
  • Can be used with STDES-ERH001D board monitor efficiency and all fundamental electrical parameters measurements
  • RF receiver board powered via USB

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-SLTU THT Mini Slide Switch, Opposite Side Connection Right Angled 10x2.5 mm, 800 g, SPDT
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability