IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32U585AI | Demoboard STEVAL-MKBOXPRO

Getting started with SensorTile.box PRO multi-sensors and wireless connectivity development kit for any intelligent IoT node

Overview

TopologySensors
IC revision4

Description

The STEVAL-MKBOXPRO (SensorTile.box PRO) is the new ready-to-use programmable wireless box kit for developing any IoTapplication based on remote data gathering and evaluation. It exploits the full kit potential by leveraging both motion andenvironmental data sensing, along with a digital microphone, and enhances connectivity and smartness in all environments.

Features

  • All-in-one sensor node, which fits into the palm of your hand (40x63 mm) for any IoT applications
  • Ready-to-go development kit
  • Ultra-low-power with FPU Arm-Cortex-M33 with TrustZone®microcontroller (STM32U585AI)
  • microSD™ card slot for standalone data logging applications
  • On-board Bluetooth® Low Energy 5.2 (BlueNRG-LP) and NFC tag (ST25DV04K)
  • High precision sensors to gather high-quality data:
  • Low-voltage local digital temperature sensor (STTS22H)
  • Six-axis inertial measurement unit (LSM6DSV16X)
  • Three-axis low-power accelerometer (LIS2DU12)
  • 3-axis magnetometer (LIS2MDL)
  • Pressure sensor (LPS22DF)
  • Digital microphone/audio sensor (MP23DB01HP)
  • User interface:
  • Hardware power switch
  • Green and orange system LED to display the power supply state
  • 4 programmable status LEDs (green, red, orange, blue)
  • 2 programmable push-buttons
  • Audio buzzer
  • Reset button
  • Qvar with electrodes for user interface experience
  • Interface J-Link/SWD debug-probe
  • Interface for extension board
  • Socket for DIL24 sensor adapters
  • Power and charging options: USB Type-C® charging and connecting, 5 W wireless charging and rechargeable long-life 480 mAh battery
  • Develop apps quickly regardless of your level of expertise:Entry mode: wide range of default IoT and wearable applications
  • Expert mode: create your own app in a simple graphic environment
  • Pro mode: develop code in an intuitive way using STM32 Open Development Environment (ODE) and ST function pack libraries
  • STBLESensor app on the smartphone (both on the Google Play and Apple Store) allows you to immediately connect to the box kit
  • Windows, LINUX, and MacOS ST software compatibility
  • Firmware over-the-air (FOTA) upgrade
  • Certifications: CE, FCC, UKCA, IC

Typical applications

  • personal electronics, wearables

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (DC))
Packaging
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Type C Connectors, USB 3.1, Type C
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1 mm
Working Voltage48 V (DC)
PackagingTape and Reel 
–
–
–
Rated Current5 A
–
–
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Pins2 
MountTHT 
–
–
–
Complianceworks with Qi Rx IC's 
Size48 x 32 x 0.9 mm 
Inductance12 µH
Rated Current3 A
DC Resistance200 mΩ
Self Resonant Frequency13 MHz
Q-Factor33 
Power Capability [1]50 W
–Check availability