IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32N657X0H3Q | Demoboard STM32N6570-DK

Overview

TopologyOther Topology
IC revision1.0

Description

The STM32N6570-DK Discovery kit is a complete demonstration and development platform for the Arm® Cortex®‑M55 core‑based STM32N657X0H3Q microcontroller.The STM32N6570-DK Discovery kit includes a full range of hardware features that help the user evaluate many peripherals, such as USB Type-C®, Octo‑SPI flash memory and Hexadeca‑SPI PSRAM devices, Ethernet, camera module, LCD, microSD™, audio codec, digital microphones, ADC, flexible extension connectors, and user button. The four flexible extension connectors feature easy and unlimited expansion capabilities for specific applications such as wireless connectivity, analog applications, and sensors.The STM32N657X0H3Q microcontroller features one USB 2.0 high‑speed/full‑speed Device/Host/OTG controller, one USB 2.0 high‑speed/full‑speed Device/Host/OTG controller with UCPD (USB Type-C® Power Delivery), one Ethernet with TSN (time-sensitive networking), four I2Cs, two I3Cs, six SPIs (of which four I2S‑capable), two SAIs, with four DMIC support, five USARTs, five UARTs (ISO78916 interface, LIN, IrDA, up to 12.5 Mbit/s), one LPUART, two SDMMCs (MMC version 4.0, CE-ATA version 1.0, and SD version 1.0.1), three CAN FD with TTCAN capability, JTAG and SWD debugging support, and Embedded Trace Macrocell™ (ETM).The STM32N6570-DK Discovery kit integrates an STLINK-V3EC embedded in-circuit debugger and programmer for the STM32 MCU, with a USB Virtual COM port bridge and the comprehensive MCU Package.

Features

STM32N657X0H3Q Arm® Cortex®‑M55‑based microcontroller featuring ST Neural-ART Accelerator, H264 encoder, NeoChrom 2.5D GPU, and 4.2 Mbytes of contiguous SRAM, in a VFBGA264 package5" LCD module with capacitive touch panelUSB Type-C® with USB 2.0 HS interface, dual‑role‑power (DRP)USB Type-A with USB 2.0 HS interface, host, 0.5 A max1‑Gbit Ethernet with TSN (time-sensitive networking) compliant with IEEE‑802.3‑2002SAI audio codecOne MEMS digital microphone1‑Gbit Octo‑SPI flash memory256-Mbit Hexadeca‑SPI PSRAMTwo user LEDsUser, tamper, and reset push-buttonsBoard connectors:USB Type-C®USB Type-AEthernet RJ45Camera modulemicroSD™ cardLCDStereo headset jack including analog microphone inputAudio MEMS daughterboard expansion connectorARDUINO® Uno R3 expansion connectorSTMod+ expansion connectorOn-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: Virtual COM port, and debug portComprehensive free software libraries and examples available with the STM32CubeN6 MCU PackageSupport of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDEHandled by STM32CubeMonitor-UCPD (STM32CubeMonUCPD) software tool.

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Pitch(mm)
Type
L(mm)
IR(A)
Working Voltage(V)
Contact Resistance(mΩ)
Tol. R
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-FFC Flat Flexible Cable - 0.50 mm, 22, 0.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins22 
Pitch0.5 mm
TypeType 1 
Length200 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
–Check availability