IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32L4R9ZI | Demoboard STEVAL-STWINKT1B

STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

Overview

TopologySensors
IC revision4

Description

The STWIN SensorTile wireless industrial node (STEVAL-STWINKT1B) is a development kit and reference design that simplifies prototyping and testing of advanced industrial IoT applications such as condition monitoring and predictive maintenance. The kit features a core system board with a range of embedded industrial-grade sensors and an ultra-low-power microcontroller for vibration analysis of 9-DoF motion sensing data across a wide range of vibration frequencies, including very high frequency audio and ultrasound spectra, and high precision local temperature and environmental monitoring.The development kit is complemented with a rich set of software packages and optimized firmware libraries, as well as a cloud dashboard application, all provided to help speed up design cycles for end-to-end solutions.The kit supports Bluetooth® low energy wireless connectivity through an on-board module, and Wi-Fi connectivity through a special plugin expansion board (STEVAL-STWINWFV1). Wired connectivity is also supported via an on-board RS485 transceiver. The core system board also includes an STMod+ connector for compatible, low cost, small form factor daughter boards associated with the STM32 family, such as the LTE Cell pack.Apart from the core system board, the kit is provided complete with a 480 mAh Li-Po battery, an STLINK-V3MINI debugger and a plastic box.

Features

  • Multi-sensing wireless platform implementing vibration monitoring and ultrasound detection
  • Updated version of STEVAL-STWINKT1, now including STSAFE-A110 populated, BlueNRG-M2SA module and IMP23ABSU MEMS microphone
  • Built around STWIN core system board with processing, sensing, connectivity and expansion capabilities
  • Ultra-low-power ARM Cortex-M4 MCU at 120 MHz with FPU, 2048 kbytes Flash memory (STM32L4R9)
  • Micro SD Card slot for standalone data logging applications
  • On-board Bluetooth® low energy v5.0 wireless technology and Wi-Fi (with STEVAL-STWINWFV1 expansion board), and wired RS485 and USB OTG connectivity
  • Option to implement Authentication and Brand protection secure solution with STSAFE-A110
  • Wide range of industrial IoT sensors:
  • ultra-wide bandwidth (up to 6 kHz), low-noise, 3-axis digital vibration sensor (IIS3DWB)
  • 3D accelerometer + 3D Gyro iNEMO inertial measurement unit (ISM330DHCX) with machine learning core
  • ultra-low-power high performance MEMS motion sensor (IIS2DH)
  • ultra-low-power 3-axis magnetometer (IIS2MDC)
  • digital absolute pressure sensor (LPS22HH)
  • relative humidity and temperature sensor (HTS221)
  • low-voltage digital local temperature sensor (STTS751)
  • industrial grade digital MEMS microphone (IMP34DT05)
  • analog MEMS microphone with frequency response up to 80 kHz (IMP23ABSU)
  • Modular architecture, expandable via on-board connectors:
  • STMOD+ and 40-pin flex general purpose expansions
  • 12-pin male plug for connectivity expansions
  • 12-pin female plug for sensing expansions
  • Other kit components:
  • Li-Po battery 480 mAh
  • STLINK-V3MINI debugger with programming cable
  • Plastic box

Typical applications

  • Condition monitoring
  • Condition monitoring

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Pins
Gender
Type
Variant
Durability
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 2.2 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size2510 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length2.5 mm
Width2 mm
Height1 mm
–
–
Inductance2.2 µH
Performance Rated Current2.2 A
Saturation Current @ 30%3.55 A
DC Resistance147 mΩ
Self Resonant Frequency60 MHz
Operating Voltage80 V
MountSMT 
Pins2 
–
–
–
–
–Check availability
SPECWR-CRD SD Card Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel & Mylar 
–
–
–
–
–
–
MountSMT 
Pins8 
GenderReceptacle 
TypePush & Push 
Variantwith Card Detection 
Durability10 000 Mating cycles 
–Check availability