IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32L152CCT6 | Demoboard STM32L073Z-EVAL

Ultra-low-power 32-bit MCU ARM®-based Cortex®-M3, 256KB Flash, 32KB SRAM, 8KB EEPROM, LCD, USB, ADC, DAC

Overview

TopologyOther Topology
IC revision1

Description

The ultra-low-power STM32L151xC and STM32L152xC devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories (Flash memory up to 256 Kbytes and RAM up to 32 Kbytes) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.The STM32L151xC and STM32L152xC devices offer two operational amplifiers, one 12-bit ADC, two DACs, two ultra-low-power comparators, one general-purpose 32-bit timer, six general-purpose 16-bit timers and two basic timers, which can be used as time bases.Moreover, the STM32L151xC and STM32L152xC devices contain standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2S, three USARTs and an USB. The STM32L151xC and STM32L152xC devices offer up to 23 capacitive sensing channels to simply add a touch sensing functionality to any application.They also include a real-time clock and a set of backup registers that remain powered in Standby mode.Finally, the integrated LCD controller (except STM32L151xC devices) has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with the contrast independent of the supply voltage.The ultra-low-power STM32L151xC and STM32L152xC devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. They are available in the -40 to +85 °C and -40 to +105 °C temperature ranges. A comprehensive set of power-saving modes allows the design of low-power applications.

Features

  • Ultra-low-power platform– 1.65 V to 3.6 V power supply– -40 °C to 105 °C temperature range– 0.29μA Standby mode (3 wakeup pins)– 1.15 μA Standby mode + RTC– 0.44 μA Stop mode (16 wakeup lines)– 1.4 μA Stop mode + RTC– 8.6 μA Low-power run mode– 185 μA/MHz Run mode– 10 nA ultra-low I/O leakage– 8 μs wakeup time
  • Core: ARM® Cortex®-M3 32-bit CPU– From 32 kHz up to 32 MHz max– 1.25 DMIPS/MHz (Dhrystone 2.1)– Memory protection unit
  • Reset and supply management– Low-power, ultrasafe BOR (brownout reset)with 5 selectable thresholds– Ultra-low-power POR/PDR– Programmable voltage detector (PVD)
  • Clock sources– 1 to 24 MHz crystal oscillator– 32 kHz oscillator for RTC with calibration– High Speed Internal 16 MHzfactory-trimmed RC (+/- 1%)– Internal Low-power 37 kHz RC– Internal multispeed low-power 65 kHz to4.2 MHz PLL for CPU clock and USB(48 MHz)
  • Pre-programmed bootloader– USB and USART supported
  • Development support– Serial wire debug supported– JTAG and trace supported
  • Up to 83 fast I/Os (70 I/Os 5V tolerant), allmappable on 16 external interrupt vectors
  • Memories– 256 KB Flash memory with ECC– 32 KB RAM– 8 KB of true EEPROM with ECC– 128-byte backup register
  • LCD Driver (except STM32L151xC devices) upto 8x40 segments, contrast adjustment,blinking mode, step-up converter
  • Rich analog peripherals (down to 1.8 V)– 2x operational amplifiers– 12-bit ADC 1Msps up to 25 channels– 12-bit DAC 2 channels with output buffers– 2x ultra-low-power-comparators(window mode and wake up capability)
  • DMA controller 12x channels
  • 9x peripheral communication interfaces– 1x USB 2.0 (internal 48 MHz PLL)– 3x USARTs– Up to 8x SPIs (2x I2S, 3x 16 Mbit/s)– 2x I2Cs (SMBus/PMBus)
  • 11x timers: 1x 32-bit, 6x 16-bit with up to 4IC/OC/PWM channels, 2x 16-bit basic timers,2x watchdog timers (independent and window)
  • Up to 23 capacitive sensing channels
  • CRC calculation unit, 96-bit unique ID

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 600 Ω, 900 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance900 Ω
Maximum Impedance350 MHz 
Rated Current 2500 mA
Impedance @ 1 GHz450 Ω
TypeWide Band 
Check availability
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 600 Ω, 950 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance950 Ω
Maximum Impedance600 MHz 
Rated Current 2500 mA
Impedance @ 1 GHz800 Ω
TypeHigh Current 
Check availability
750315110
SPECPower Inductor, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability