IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32MP257F | Demoboard STM32MP257F-DK

Overview

TopologyOther Topology
IC revision1.0

Description

The STM32MP257F-DK Discovery kit is designed as a complete demonstration and development platform for the STMicroelectronics STM32MP257FAK3 based on the Arm® Cortex® A35 and M33.The product leverages the capabilities of STM32MP2 series microprocessors to allow users to develop applications using STM32 MPU OpenSTLinux Distribution software for the main processor (Arm® dual core Cortex®‑A35) and STM32CubeMP2 software for the coprocessor (Arm® Cortex®‑M33).The product includes an ST-LINK embedded debug tool, LEDs, push-buttons, 1 Gbit/s Ethernet, one USB3 USB Type-C® PD, two stacked USB 2.0 HS Type-A, one LCD LVDS display connector, one HDMI connector, one camera connector, microSD™ card, Wi‑Fi® 802.11b/g/n, Bluetooth® Low Energy v4.1, and eMMC. To expand the functionality of STM32MP257F-DK, one GPIO expansion connector is also available for Raspberry Pi® shields.

Features

STM32MP257FAK3 microprocessor based on the Arm® dual‑core Cortex®‑A35 at 1.5 GHz and Cortex®‑M33 at 400 MHz in a VFBGA424 packageSTMicroelectronics power management STPMIC2532‑Gbit LPDDR4 DRAM64-Gbit eMMC v5.11‑Gbit/s Ethernet (RGMII)Two USB 2.0 high speedUSB 3.0 SuperSpeed PD (DRP/DRD)Wi‑Fi® 802.11b/g/nBluetooth® Low Energy v4.1Four user LEDsTwo user, one tamper, and one reset push-buttonsWake-up buttonFour boot pin switchesBoard connectors:Ethernet RJ45Two stacked USB 2.0 HS Type-AUSB 3.0 USB Type-C® PDmicroSD™ card holderDual-lane MIPI CSI-2® camera module expansion connectorHDMI®LVDSGPIO expansion connectorVBAT for power backupOn-board STLINK-V3EC:Debugger with USB re-enumeration capability: Virtual COM port and debug portBoard power source through USB Type-C® (recommended to connect to 5 V/3 A USB host port)Mainlined open-source Linux® STM32 MPU OpenSTLinux Distribution and STM32CubeMP2 software with examplesLinux® Yocto Project®, Buildroot, and STM32CubeIDE as development environments

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Emitting Color
λPeak S typ.(nm)
λPeak V typ.(nm)
λDom S typ.(nm)
λDom V typ.(nm)
IV S typ.(mcd)
IV V typ.(mcd)
VF S typ.(V)
VF V typ.(V)
Chip Technology
50% typ.(°)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height2.5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height2.5 mm
Operation Force260 g
Electrical Life30000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
Check availability
SPECWL-SBTW SMT Bi-color TOP LED Waterclear, Super Red & Bright Green, 645 nm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorSuper Red & Bright Green 
Peak Wavelength (Super Red) [typ.]645 nm
Peak Wavelength (Bright Green) [typ.]572 nm
Dominant Wavelength (Super Red) [typ.]630 nm
Dominant Wavelength (Bright Green) [typ.]570 nm
Luminous Intensity (Super Red) [typ.]60 mcd
Luminous Intensity (Bright Green) [typ.]40 mcd
Forward Voltage (Super Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Check availability