IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32L151 | Demoboard STDES-IDS003V

Autonomous wireless multi-sensor node powered by TEG and based on SPV1050 (SPIDEr™)

Overview

TopologyOther Topology
IC revision1

Description

The STDES-IDS003V1 kit is a complete, fully configurable energy reference design for a wireless sensor node powered by a TEG module mounted on the bottom side. It consists of a fully integrated STDES-ERH001V1 transmitter board with a temperature sensor (STTS751), an air pressure sensor (LPS25H) and a 3-axis accelerometer MEMS sensor (LIS3DH) powered by the SPV1050 device. An ST microcontroller and a Sub-1 GHz RF transmitter are also mounted.The system includes a receiver companion (STDES-ERH002V1 board based on the STM32L151) powered through a USB cable from the PC.The reference design kit is supported by a user-friendly software GUI (STSW-IDS002V1) that is able to display PV module and battery electrical characteristics, conversion efficiency, MPPT accuracy and sensor readings.

Features

  • Autonomous wireless sensor node based on SPV1050 ULP energy harvester and battery charger
  • Embedded 3-axis accelerometer, temperature sensor and air pressure sensor to emaulate typical use case scenario
  • TEG module (mounted on bottom) with heat sink (mounted on top) and magnet
  • Lithium coin-cell battery
  • User-friendly software GUI for system configuration
  • Can be used with STDES-ERH001D power monitoring board to measure andmonitor efficiency and other fundamental electrical parameters
  • RF receiver board powered by USB

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-SLTU THT Mini Slide Switch, Opposite Side Connection Right Angled 10x2.5 mm, 800 g, SPDT
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability