IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32MP135F | Demoboard STM32MP135F-DK

Discovery kit with 1 GHz STM32MP135FA MPU

Overview

TopologyOther Topology
Input voltage5 V
IC revision1.0

Description

The STM32MP135 Discovery kit (STM32MP135F-DK) leverages the capabilities of the 1 GHz STM32MP135 microprocessors to allow users to develop easily applications using STM32 MPU OpenSTLinux Distribution software.It includes an ST-LINK embedded debug tool, LEDs, push buttons, two 10/100 Mbit/s Ethernet (RMII) connectors, one USB Type-C® connector, four USB Host Type-A connectors, and one microSD™ connector.To expand the functionality of the STM32MP135 Discovery kit, one GPIO expansion connector is also available for third-party shields.Additionally, the STM32MP135 Discovery kit features an LCD display with a touch panel, Wi‑Fi® and Bluetooth® Low Energy capability, and a 2-megapixel CMOS camera module.It also provides secure boot and cryptography features.

Features

  • STM32MP135FAF7 MPU with an Arm® Cortex®‑A7 32-bit processor at 1 GHz, in a TFBGA320 package
  • ST PMIC STPMIC1
  • 4-Gbit DDR3L, 16 bits, 533 MHz
  • 4.3" 480×272 pixels LCD display module with capacitive touch panel and RGB interface
  • UXGA 2-megapixel CMOS camera module (included) with MIPI CSI-2® / SMIA CCP2 deserializer
  • Wi‑Fi® 802.11b/g/n
  • Bluetooth® Low Energy 4.1
  • Dual 10/100 Mbit/s Ethernet (RMII) compliant with IEEE 802.3u, one with Wake on LAN (WoL) support
  • USB Host 4-port hub
  • USB Type-C® DRP based on an STM32G0 device
  • 4 user LEDs
  • 4 push-buttons (2× user, tamper, and reset)
  • 1 wake-up button
  • Board connectors:
  • Dual-lane MIPI CSI-2® camera module expansion
  • 2× Ethernet RJ45
  • 4× USB Type-A
  • USB Micro-B
  • USB Type-C®
  • microSD™ card holder
  • GPIO expansion
  • 5 V / 3 A USB Type-C® power supply input (charger not provided)
  • VBAT for power backup
  • On-board current measurement
  • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Full mainline open-source Linux® STM32 MPU OpenSTLinux Distribution (such as STM32MP1Starter) software and examples
  • Support of several Integrated Development Environments (IDEs) including STM32CubeIDE
  • Bare metal support for RTOS (Microsoft® Azure®)

Typical applications

  • ADAS, Automotive motor control

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 2.2 µH, 3.83 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current3.83 A
Saturation Current2.28 A
DC Resistance23 mΩ
Self Resonant Frequency104 MHz
Check availability