IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32W | Demoboard P-NUCLEO-WB55

Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity

Overview

TopologyOther Topology
IC revision1

Description

The P-NUCLEO-WB55 pack is a multi-protocol wireless and ultra-low-power device embedding a powerful and ultra-low-power radio compliant with the Bluetooth® Low Energy (BLE) SIG specification v5.0 and with IEEE 802.15.4-2011.

Features

  • Nucleo68
  • STM32WB microcontroller in a VFQFPN68 package
  • 2.4 GHz RF transceiver supporting Bluetooth® specification v5.0 and IEEE 802.15.4-2011 PHY and MAC
  • Dedicated Arm® 32-bit Cortex® M0+ CPU for real-time Radio layer
  • Three user LEDs
  • Three user buttons and one reset button
  • Board connector: USB user with Micro-B
  • Board expansion connectors:
  • Arduino™ Uno V3
  • ST morpho
  • Integrated PCB antenna or footprint for SMA connector
  • Flexible power-supply options: ST-LINK USB VBUS or external sources
  • On-board socket for CR2032 battery
  • On-board ST-LINK/V2-1 debugger/programmer with USB re- enumeration capability: mass storage, virtual COM port and debug port
  • Comprehensive free software libraries and examples available with the STM32Cube Expansion Package
  • Support of a wide choice of Integrated Development Environments (IDEs), including IAR™, Keil®, GCC-based IDEs, Arm® Mbed™
  • USB dongle
  • STM32WB microcontroller in UFQFPN48 package
  • 2.4 GHz RF transceiver supporting Bluetooth® specification v5.0 and IEEE 802.15.4-2011 PHY and MAC
  • Dedicated Arm® 32-bit Cortex® M0+ CPU for real-time Radio layer
  • Switch for boot management
  • User push button
  • Three user LEDs
  • Integrated PCB antenna or UFL connector

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
H(mm)
W(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMI Power Multilayer Inductor, 10 µH, 600 mA
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current600 mA
Rated Current 2900 mA
Saturation Current120 mA
DC Resistance300 mΩ
Self Resonant Frequency35 MHz
TypeLow RDC 
Height1.25 mm
Width1.2 mm
Check availability