IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32U585AII6Q | Demoboard STEVAL-STWINBX1

Getting started with the STEVAL-STWINBX1 SensorTile wireless industrial node development kit

Overview

TopologyOther Topology
IC revision5

Description

The STWIN.box (STEVAL-STWINBX1) is a development kit and reference design that simplifies prototyping and testing of advanced industrial sensing applications in IoT contexts such as condition monitoring and predictive maintenance.It is an evolution of the original STWIN kit (STEVAL-STWINKT1B) and features a higher mechanical accuracy in the measurement of vibrations, an improved robustness, an updated BoM to reflect the latest and best-in-class MCU and industrial sensors, and an easy-to-use interface for external add-ons.The STWIN.box kit consists of an STWIN.box core system, a 480mAh LiPo battery, an adapter for the ST-LINK debugger, a plastic case, an adapter board for DIL 24 sensors and a flexible cable.The many on-board industrial-grade sensors and the ultra-low power MCU enable applications that feature: ultra-low power, 9 DoF motion sensing, wide-bandwidth vibration analysis, audio and ultrasound acoustic inspection, very precise local temperature, and environmental monitoring.A rich set of software packages is available in source code. Optimized firmware libraries and a complete companion cloud application help to speed up the design cycle to develop end-to-end solutions.The kit supports a broad range of connectivity options, including the built-in RS485 transceiver, BLE, Wi-Fi, and NFC.The STWIN.box also includes a 34-pin expansion connector for small form factor daughter boards associated with the STM32 family, such as the STEVAL-C34KAT1 vibrometer and temperature sensors expansion board.The STWIN.box is suitable for field trials, demonstrations, and PoC for industrial IoT applications that use ST software and third-party software.

Features

  • Multisensing wireless platform for vibration monitoring and ultrasound detection
  • Built around STWIN.box core system board with processing, sensing, connectivity, and expansion capabilities
  • Ultra-low power Arm® Cortex®-M33 with FPU and TrustZone at 160 MHz, 2048 kBytes Flash memory (STM32U585AI)
  • MicroSD card slot for standalone data logging applications
  • On-board Bluetooth® low energy v5.0 wireless technology (BlueNRG-M2), Wi-Fi (EMW3080) and NFC (ST25DV04K)
  • Option to implement authentication and brand protection secure solution with STSAFE-A110
  • Wide range of industrial IoT sensors:
  • Ultra-wide bandwidth (up to 6 kHz), low-noise, 3-axis digital vibration sensor (IIS3DWB)
  • 3D accelerometer + 3D gyro iNEMO inertial measurement unit (ISM330DHCX) with Machine Learning Core
  • High-performance ultra-low-power 3-axis accelerometer for industrial applications (IIS2DLPC)
  • Ultra-low power 3-axis magnetometer (IIS2MDC)
  • High-accuracy, high-resolution, low-power, 2-axis digital inclinometer with Embedded Machine Learning Core (IIS2ICLX)
  • Dual full-scale, 1.26 bar and 4 bar, absolute digital output barometer in full-mold package (ILPS22QS)
  • Low-voltage, ultra low-power, 0.5°C accuracy I²C/SMBus 3.0 temperature sensor (STTS22H)
  • Industrial grade digital MEMS microphone (IMP34DT05)
  • Analog MEMS microphone with frequency response up to 80 kHz (IMP23ABSU) Expandable via a 34-pin FPC connector

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 100 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size2510 
Operating Temperature -40 °C up to +125 °C
Length2.5 mm
Width2 mm
Height1 mm
Inductance2.2 µH
Performance Rated Current2.2 A
Saturation Current @ 30%3.55 A
DC Resistance147 mΩ
Self Resonant Frequency60 MHz
Operating Voltage80 V
MountSMT 
Check availability