IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32U5G9ZJT6Q | Demoboard STM32U5G9J-DK2

Overview

TopologyOther Topology
Input voltage5 V
IC revision1.0

Description

The STM32U5G9J-DK2 Discovery kit is a complete demonstration and development platform for the STM32U5G9ZJT6Q microcontroller, featuring an Arm® Cortex®‑M33 core with Arm® TrustZone®.Leveraging the innovative ultra-low power-oriented features, 3 Mbytes of embedded SRAM, 4 Mbytes of embedded flash memory, and rich graphics features, the STM32U5G9J-DK2 Discovery kit enables users to prototype applications with state-of-the-art energy efficiency, as well as providing stunning and optimized graphics rendering with the support of a 2.5D Neo-Chrom accelerator, Chrom-ART Accelerator, and Chrom-GRC™ MMU.The STM32U5G9J-DK2 Discovery kit integrates a full range of hardware features that help the user evaluate all the peripherals, such as a 5" RGB 800x480 pixels TFT colored LCD module with a 24‑bit RGB interface and capacitive touch panel, USB Type-C® HS, Octo‑SPI flash memory device, ARDUINO®, and STLINK-V3EC (USART console).The STM32U5G9J-DK2 Discovery kit integrates an STLINK-V3EC embedded in-circuit debugger and programmer for the STM32 microcontroller with a USB Virtual COM port bridge and comes with the STM32CubeU5 MCU Package, which provides an STM32 comprehensive software HAL library as well as various software examples.

Features

Ultra-low-power STM32U5G9ZJT6Q microcontroller based on the Arm® Cortex®‑M33 core with Arm® TrustZone®, featuring 4 Mbytes of flash memory, 3 Mbytes of SRAM, and SMPS, in an LQFP144 package5" 800 × 480 pixels TFT LCD module with 16.7M color depth, parallel RGB interface, and capacitive touch panelUSB Type-C® with USB 2.0 high-speed interface, UCPD Sink onlyLow-power system designed for VDD at 3.3 V only1-Gbit Octo‑SPI flash memoryTwo user LEDsUser and reset push-buttonsBoard connectors:ST-LINK USB Type-C®User USB Type-C®Arm® Cortex® MIPI10 connector (SWD/JTAG/trace)Tag‑Connect™ 10-pin footprintARDUINO® Uno V3 expansionOne double-row 2.54 mm pitch expansion connector for additional peripherals prototypingOn-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug portComprehensive free software libraries and examples available with the STM32CubeU5 MCU PackageSupport of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Emitting Color
λPeak S typ.(nm)
λPeak V typ.(nm)
λDom S typ.(nm)
λDom V typ.(nm)
IV S typ.(mcd)
IV V typ.(mcd)
VF S typ.(V)
VF V typ.(V)
Chip Technology
50% typ.(°)
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (DC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Type C Connectors, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (DC)
PackagingTape and Reel 
Check availability
SPECWL-SBTW SMT Bi-color TOP LED Waterclear, Super Red & Bright Green, 645 nm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorSuper Red & Bright Green 
Peak Wavelength (Super Red) [typ.]645 nm
Peak Wavelength (Bright Green) [typ.]572 nm
Dominant Wavelength (Super Red) [typ.]630 nm
Dominant Wavelength (Bright Green) [typ.]570 nm
Luminous Intensity (Super Red) [typ.]60 mcd
Luminous Intensity (Bright Green) [typ.]40 mcd
Forward Voltage (Super Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
PackagingTape and Reel 
Check availability