Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7771-7800 of 14704 reference designs
Filter values
Onsemi NCL30488, Rev. P0
Power Factor Correction
|
V
in
90-277 V
|
Output
40 V / 0.5 A
Onsemi NCL30488 | Demoboard NCL30488 20 W SSR EVB AND90015, Rev. P1
Flyback Converter
|
V
in
85-277 V
|
Output
40 V / 0.5 A
Onsemi NCL31000 | Demoboard NCL31000ASGEVB EVBUM2798/D, Rev. 1
Buck Converter
|
Output
3.3 V
Onsemi NCL31001 | Demoboard NCL31001, Rev. Rev 1
Buck Converter
Onsemi NCL31010 | Demoboard NCL31010REFGEVB EVBUM2824/D
Buck Converter
|
Output
5 V
Onsemi NCN26010 | Demoboard NCN26010XMNEVB, Rev. 1
Other Topology
Onsemi NCN26010 | Demoboard NCN26010XMNEVK, Rev. 1
Other Topology
Onsemi NCN26010 | Demoboard NCN26010BMNEVB, Rev. 1
Other Topology
Onsemi NCN5110 | Demoboard NCN511010GEVB
Other Topology
Onsemi NCN5121 | Demoboard NCN512110GEVB
Other Topology
Onsemi NCN5130 | Demoboard NCN513010GEVB
Other Topology
|
V
in
3.3 V
Onsemi NCN5130 | Demoboard NCN5130ASGEVB EVBUM2715/D, Rev. 2
Buck Converter
|
V
in
30 V
|
Output
21 V
Onsemi NCN5140S | Demoboard NCN5140TSCGEVB, NCN5140BSCGEVB EVBUM2802/D
Other Topology
|
V
in
3.3-30 V
Onsemi NCP1014, Rev. 23
Buck Converter
|
V
in
100-250 V
|
fsw
65-130 kHz
|
Output
12 V / 0.58 A
Onsemi NCP1014, Rev. 23
Other Topology
|
fsw
65-130 kHz
Onsemi NCP1014, Rev. 23
Buck Converter
|
V
in
230 V
|
fsw
65-130 kHz
|
Output
12 V / 1.25 A
Onsemi NCP1031 | Demoboard NCP1031 EVB
Flyback Converter
|
Output
12 V
Onsemi NCP1034 | Demoboard STR-10-16V-BLDC-MDK-GEVB
Motor Drive
|
V
in
10-16 V
Onsemi NCP1034 | Demoboard STR-100V-BUCK-NCP1034-GEVB
Buck Converter
|
V
in
100 V
|
Output
2 A
Onsemi NCP1034 | Demoboard STR-16-30V-BLDC-MDK-GEVB
Motor Drive
|
V
in
16-30 V
Onsemi NCP1034 | Demoboard STR-60-100V-BLDC-MDK-GEVB:
Motor Drive
|
V
in
60-100 V
Onsemi NCP1034 | Demoboard STR-30-60V-BLDC-MDK-GEVB
Motor Drive
|
V
in
30-60 V
Onsemi NCP1034, Rev. 15
Buck Converter
|
V
in
38-58 V
|
fsw
25-500 kHz
|
Output
5 V / 5 A
Onsemi NCP1050, Rev. 14
Other Topology
|
fsw
44-136 kHz
Onsemi NCP1050, Rev. 14
Flyback Converter
|
V
in
90-300 V
|
fsw
44-136 kHz
|
Output
5 V / 0 A
Onsemi NCP1060 | Demoboard NCP1060BUCKGEVB
Buck Converter
|
V
in
90-265 V
|
Output
12 V / 0.15 A
Onsemi NCP1060 | Demoboard EVBUM2345/D
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.6 A
Onsemi NCP1060 | Demoboard DN05080/D
Buck Converter
|
V
in
85-265 V
|
Outputs
12 V / 0.16 A, 16 V / 0.16 A
Onsemi NCP1060 | Demoboard NCP1060FLBKGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.6 A
Onsemi NCP1060, Rev. 1
Buck Converter
|
V
in
85-265 V
|
Output
12 V / 0.15 A
previous
1
...
258
259
260
261
262
...
491
next
Cart
Your cart is empty.
Get samples and quotes